Global icon

Results:3items
  • MS-156C
    Recommended

    MS-156C Series

    1.35mm Height, Coaxial Switch for Ultra Small Size Inspection

    1. Low Insertion Loss
    2. Low Profile, and Space-Saving
    3. Performs Over a Wide Frequency Range
    4. Corresponding to Automatic Mounting
    5. Halogen- free, RoHS2 Compliant

    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, N
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100, 200, 300, 400, 500, 600 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 11.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 100, 500, 10000, 100000, 200000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.13 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -30 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • MS-156C, SMA
    • Type 2 Mating Face Connector
    • SMA, N
    • Return Loss
    • Connector Type Details
  • U.FL
    Recommended

    U.FL Series

    1.9mm to 2.4mm Mated Height,
    Light Weight SMT Micro Coaxial Connector

     
    1. Space- Saving Design
    2. Solderless Connection Type Available *U.FL(A)
    3. RF Performance (up to 18GHz)
    4. Ultra- Fine Coaxial (Fluorinated Resin Insulated Cables)
    5. Supports Automatic Mounting
    6. Clear, Tactile Lock
    7. Halogen- Free and RoHS2 Compliant
    8. Harnessable with SMA, MMCX and TNC on One Side

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 50, 60, 70, 80, 85, 90, 95, 100, 105, 110, 116, 120, 130, 140, 150, 160, 170, 180, 190, 200, 220, 250, 270, 300, 305, 350, 400, 420, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • SMA, RP-TNC, U.FL, RP-SMA
    • Type 2 Mating Face Connector
    • U.FL, ML51
    • Return Loss
    • Connector Type Details
  • U.FL-K
    Recommended

    U.FL-K Series

    2.5mm Mated Height Max. Micro Coaxial Connector

    1 Low profile RF connector (Mated height : 2.5mm Max.)
    2 Gold plating for corrosion resistance
    3 Clear tactile click improves operability
    4 Improved peeling strength using 4 ground contacts
    5 Excellent high frequency performance - V.S.W.R. : 1.6 Max. (DC to 8GHz)
    6 Pick & place mounting
    7 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 100 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 8.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:3items