Global icon

Results:3items
  • FH63S
    Recommended

    FH63S Series

    0.5mm Pitch, Height 2.8mm Lower Contact, One-Action Lock, 
    105 ℃ Compatible, FPC/FFC/Shielded FFC Connector

    1. Automatic one action locking design
    2. Dust prevention
    3. Supports FPC/FFC/Shielded FFC
    4. High FPC retention force
    5. FPC/FFC mating detection
    6. Environmental compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 12.7, 17.7, 22.7, 27.7, 32.7, 37.7 mm
    • Connector Height
    • 2.8 mm
    • Connector Width
    • 5.15 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC/FFC, Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.15 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.15 mm
    • Actuator method
    • Number of Positions
    • 10, 20, 30, 40, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.0, V-by-One HS, eDP1.3, HDMI 1.4a
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • TF31
    Recommended

    TF31 Series

    0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector

    1. Multiple height and pitch variations available
    2. FPC/FFC side catcher design
    3. Easy FPC/FFC insertion
    4. Rugged design
    5. Prevents unintended actuator opening
    6. Maximizes board space
    7. Pick & Place mounting
    8. 500pcs per reel packing option available (For trial production)
    9. Halogen-Free
    ※As defined by IEC 61249-2-21. Br : 900ppm max., Cl : 900ppm max., Br+Cl : 1,500ppm max.

    • Connector Type
    • Receptacle, Others
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 6.3, 7.3, 7.8, 8.3, 9.3, 10.3, 10.8, 11.3, 12.3, 12.8, 13.3, 14.3, 14.8, 15.3, 16.3, 16.8, 17.3, 18.3, 19.3, 20.3, 21.8, 22.3, 24.3, 26.8, 29.3, 30.3, 30.8, 31.3, 31.8, 34.3 mm
    • Connector Height
    • 1.75, 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 4, 6, 7, 8, 10, 12, 13, 14, 16, 17, 18, 20, 21, 22, 24, 25, 26, 28, 30, 32, 35, 36, 40, 45, 50, 53, 54, 55, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • TF38
    Recommended

    TF38 Series

    0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC
    Connector


    1. User-friendly design
    2. FPC/FFC side catcher design
    3. Prevents Actuator from Coming Off
    4. Enhanced Mounting Workability
    5. Halogen-Free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 11.2, 12.2, 13.2, 14.2, 16.2, 17.2, 18.2, 19.2, 21.2, 22.2, 23.2, 25.7, 28.2, 33.2 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 4.96 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.05 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.96 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 16, 18, 20, 22, 24, 26, 30, 32, 36, 38, 40, 45, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:3items