Global icon

Results:2items
  • BM28
    Recommended

    BM28 Series

    0.35mm Pitch, 0.6mm Stacking Height,
    FPC-to-Board Connectors Supporting Up to 5A

    1. 5A Rated Current

    2. Highly Reliable Contact Design

    3. Superior Mating Operability

    4. Supports USB4 Gen.2 (20Gbps) Transmission

    5. Environmental Compatibility

    • Connector Type
    • Header, Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1,
    • Transmission Rate
    • 10.0, 20.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3, 5.0 A
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0, 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 30.0, 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Connector Type Details
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:2items