Global icon

Home Series Name
Results:1items
  • U.FL
    Recommended

    U.FL Series

    Light Weight Micro SMT Coaxial Connector, 1.9mm to 2.4mm Mated Height
     
    1. Mated Height (1.9mm to 2.4mm NOM)
    2. Small mounting area/ Light weight
    3. Supports high frequency up to 8G
    4. Plug compatible with ultra-fine coaxial (fluorinated resin insulated) cable
    Ø1.37, Ø1.32, Ø1.13, Ø0.95, Ø0.81 
    5. Various Accessories
    Plug insertion/extraction tools, adapter for inspection and internal wiring, and SMA, MMCX, and TNC connectors for U.FL back end connection are available.
    6. Tactile Mating
    Tactile click sensation confirms fully mated condition, assuring complete electrical and mechanical connection.
    7. Environmental Compatibility
    ◆Halogen Free Chlorine and bromine above the standard values are not used for receptacle and plug harnesses.
    *As defined by IEC61249-2-21 Br-900 ppm maximum, Cl-900 ppm maximum, Cl+Br combined-1,500 ppm maximum
    ◆ROHS2 Compatible

    • Connector Type
    • Plug, Receptacle, Adapter, Tool
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 170, 180, 200, 250, 300, 350, 400, 500, 600, 700, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 8.0, 12.0, 18.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire Termination Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90, 105 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
Results:1items