Global icon

Results:1items
  • CX
    Recommended

    CX Series

    USB Type-C Connector

    1. USB Type-C compliant interface connector
    2. Reversible plug orientation ensures easy insertion
    3. Clear Tactile Click (Excellent Lock Design)
    4. Wide Product Variation
    5. Halogen-free

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB3.1, USB3.0, USB3.2, USB2.0, USB4
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB4 Gen.2x2
    • Transmission Rate
    • 0.48, 5.0, 20.0 Gbps
    • Water Resistance
    • IP 54, IP 68, IP 69K, IPX4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 48.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 48.0 V
    • Rated Voltage (DC) other
    • Mounting Style
    • THR, SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60, 80, 85, 105 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Connector Type Details
    • Unit, Shell, Plug receptacle
Results:1items