Global icon

Results:1items
  • BM28
    Recommended

    BM28 Series

    0.35mm Pitch, 0.6mm Stacking Height,
    FPC-to-Board Connectors Supporting Up to 5A

    1. 5A Rated Current

    2. Highly Reliable Contact Design

    3. Superior Mating Operability

    4. Supports USB4 Gen.2 (20Gbps) Transmission

    5. Environmental Compatibility

    • Connector Type
    • Header, Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 20.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:1items