Global icon

Home Series Name
Results:1items
  • CX
    Recommended

    CX Series

    The next-generation USB standard "USB Type-C™"

    1. Easy mating with reversible form factor
    2. Conforms to the USB type-C standard
    3. USB 3.1 Gen2, 10Gbps high speed transmission
    4. Clear tactile click (Excellent Retention)
    5. Design for superior mechanical strength
    6. Many varieties
    7. Plug harness with slim overmold Type-C (C-to-C Type)
    8. RoHS compliant, halogen-free product

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB, USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2
    • Transmission Rate
    • 0.48, 5.0, 10.0 Gbps
    • Water Resistance
    • IP X8, X4
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours, 48 h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 0.5, 5.0, 6.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60, 80, 85 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Cable Color
Results:1items