Global icon

Results:3items
  • BM54
    Recommended

    BM54 Series

    Small Floating Board-to-Board Connector, 125ºC Heat Resistance,
    For Automotive Applications

    1. Stacking Height 3.0 to 4.5mm, Floating Range ±0.4mm, World's Smallest Width Class
     in Floating Board-to-Board Connectors
    2. Absorption of Misalignment
    3. 125℃ Heat Resistance for Automotive Specifications
    4. High Contact Reliability with Two- Point Contact
    5. Supports PCI-ex Gen4 (16Gbps) and MIPI D-PHY Ver. 2.1

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0, 4.0 mm
    • Mated Height (Max.)
    • 3.0, 4.0 mm
    • Mated Height (STEP)
    • 3.0, 4.0 mm
    • Number of Positions
    • 30, 40, 50
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • DF40
    Recommended

    DF40 Series

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

    1. High Density Mounting
    2. Wide Stacking Height Variations
    3. High Contact Reliability
    4. Robust Design with Shock Absorbing Ribs
    5. Wide Self Alignment Range
    6. Supports USB4 Gen.2 (20Gbps) transmission
    7. Solder Wicking Prevention
    8. Mated Design Protects Contacts
    9. Compliant with RoHS
    10. High-Speed Signal Support, Noise Prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe,
    • Transmission Rate
    • 20.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 36, 40, 44, 48, 50, 60, 70, 80, 90, 100, 120
    • Remarks on Number of Positions
    • 4 ground lines for shielding, 8 ground lines for shielding
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30, 3000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 30.0, 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0, 50.0 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
    • Connector Type Details
  • DF40F
    Recommended

    DF40F Series

    Small Floating Board-to-Board Connector,
    125ºC Heat Resistance for Automotive
    【DF40F】

    1. 0.4mm Pitch, 3.68mm Width,Stacking Height 3.5 to 6.0mm
      World' s Smallest Width Class in Floating Board-to-Board Connectors
    2. Absorption of Misalignment
    3. Wide Variety of Stacking Heights by Mating Combination with DF40T
    4. 125℃ Heat Resistance for Automotive Specifications
    5. Supports High Speed Transmission

    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe 4.0
    • Transmission Rate
    • 16.0 Gbps
    • Contact Pitch
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.5 mm
    • Mated Height (Max.)
    • 6.0 mm
    • Mated Height (STEP)
    • 3.5, 4.5, 5.0, 5.5, 6.0 mm
    • Number of Positions
    • 30
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • DC 30.0 V
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
Results:3items