Global icon

Results:1items
  • PO(M2)

    PO(M2) Series

    Up to 6GHz Compact Push-On Lock Coaxial Connectors
     

    1. Connection Method
        - 3 Piece Parallel Connection between Boards
          (Plug Receptacle ×2 + Interposer)   
        - Cable Connection
          (Plug Receptacle with Locking + Right Angle Jack)

    2. Superior High- frequency Performance up to 6GHz

    3. 3 Piece Parallel Connection between Boards,
        - Displacement Tolerance
         X, Y Directions: + / - 0. 4mm
         Z Direction: 1mm Range

    4. RoHS2 Compliant

    • Connector Type
    • Plug, Jack
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • 1.4 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Plug receptacle
Results:1items