Global icon

Results:1items
  • FH82
    Recommended

    FH82 Series

    0.25mm Pitch, 0.65mm Height, Top Contact, One Action Lock, FPC Connector

    1. Ultra Low Height, Space-saving Design
    2. One Action Automatic Locking Design
    3. High FPC Retention Force
    4. Original FPC Mis-mating Detection Design
    5. Halogen-Free Materials Compliant with IEC 61249-2-21 Standards

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 7.2 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.7 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.7 mm
    • Actuator method
    • Number of Positions
    • 14
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
Results:1items