-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
X.FL Series Recommended
0.94mm/1.2mm Mated Height Low-Profile, Lightweight and Compact SMT Coaxial Connectors
Features
0.94mm or 1.2mm Mated Height
Low-Profile, Lightweight and Compact SMT Coaxial Connectors
1. Space- saving Design
2. PCB Mounting Space3. 4m㎡
3. RF Performance (up to 12GHz)
4. Ultra- fine Coaxial (Fluorinated Resin Insulated) Cables
5. Supports Automatic Mounting
6. Easy and Good Mating
7. Halogen-Free and RoHS2 Compliant
Specifications
- Connector Type
- Plug, Receptacle, Adapter, Others
- Parts
- Generic Type
- SMA, X.FL
- Industry Standard
- WiGig
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 35, 40, 50, 60, 65, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 230, 240, 250, 262, 265, 280, 295, 300, 400, 500, 600, 700, 800, 900, 1000, 2000, 3500 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 6.0, 8.0, 12.0 GHz
- V.S.W.R.
- 1.4 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20, 500, 10000
- Mounting Style
- SMT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel
- Recommended Coaxial Cable
- Cable Outer Diameter
- 0.5, 0.64, 0.81, 1.13 mm
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 85, 90 ℃
- Operating Temperature Min.
- -40, -10 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- White, Black, Gray, Grey, Brown
- Type 1 Mating Face Connector
- SMA_Plug, SMA_Jack, X.FL
- Type 2 Mating Face Connector
- X.FL_Jack, X.FL_Plug, ML51
- Return Loss
- Connector Type Details
- Plug receptacle, Accessory
Major Applications/Product Categories
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.