Global icon

Series ComparisonShow 2 series

  Move Move
Series FX8

FX8

FX8C

FX8C

Connector Type Plug, Receptacle Plug, Receptacle
Number of Positions 40, 60, 80, 90, 100, 120, 140 40, 60, 80, 100, 120, 140, 160, 240, 280
Mounting Pitch 0.6 0.6
Contact Pitch 0.6 0.6
Mounting Style SMT SMT
Connector Orientation Straight Straight
Mating/Unmating Cycles 50 50
Contact Plating Gold Gold
Operating Temperature Min. -55 -55
Operating Temperature Max. 85 85
Performance Characteristics PCIe Gen 3 PCIe Gen 3
Rated Current 0.4 0.4
Rated Voltage (AC) 100.0 100.0
Transmission Rate 8.0 8.0
Mated Height (Min.) 3.0, 4.0 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0
Mated Height (Max.) 3.0, 4.0 10.0, 11.0, 12.0, 14.0, 15.0, 16.0
Mated Height (STEP) 3.0, 4.0 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0