Global icon

Series ComparisonShow 2 series

  Move Move
Series TM21P

TM21P

TM21R

TM21R

Connector Type Plug Jack
Industry Standard FCC, ISO8877 FCC, ISO8877
Generic Type RJ-45 RJ-45
Number of Positions 8 8, 32, 64, 96
Mounting Style THR, THT
Cable Assembly No No
Connector Orientation Straight Straight, Right angle
Mating/Unmating Cycles 200, 750 200
Contact Plating Gold Gold
Wire Termination Method Piercing
Recommended Wire Type Shielded cable, Non-shielded cable
Recommended Min. Wire Size (AWG) 25
Recommended Max. Wire Size (AWG) 24
Recommended Min. Wire Size (mm²) 0.2
Recommended Max. Wire Size (mm²) 0.2
Operating Temperature Min. -25 -55
Operating Temperature Max. 60 85
Panel Mounting Style Snap-in
Parts Shielded Plug unit and Cover, Cover, Guide plate, Shielded Plug unit and Short Cover, Non-shielded Plug
Cable Color 0 0
Number of Ports 1 1, 4, 8, 12
Performance Characteristics CAT5e CAT5, CAT5e
Rated Current 1.0 1.0
Rated Voltage (AC) 125.0 125.0
Metal Shields No, Yes Yes
Transmission Rate 1.0 0.1, 1.0
Opening Size 8 8
Connector Type Details Cover case, Accessory