Global icon

PRODUCT COMPARISON2 Products are shown

  Move Move
Part No. Product

EF2A-D200B-1
CL0142-0228-0-00

Product

EF2A-DH200B-1
CL0142-0229-0-00

Safety Standards UL, C-UL/CSA, TÜV UL, C-UL/CSA, TÜV
Rated Current 240.0 A 240.0 A
Rated Voltage (AC) AC 1000.0 V AC 1000.0 V
Rated Voltage (DC) DC 1500.0 V DC 1500.0 V
Number of Positions 1 1
Operating Temperature Max. 105 ℃ 105 ℃
Operating Temperature Min. -25 ℃ -25 ℃
Locking Style Spring Spring
Mating/Unmating Cycles 50 50
Salt Spray Test Duration (Corrosion Resistance) h h
Shell Material Plastic Plastic
RoHS (EU)2015/863 Conforming Conforming
SVHC Contained Contained
Housing Color Black Black
Panel Mounting Style DIN rail DIN rail
Recommended Min. Wire Size (mm²) 60.0 mm² 60.0 mm²
Recommended Max. Wire Size (mm²) 100.0 mm² 100.0 mm²
Connector Length 40.4 mm 40.4 mm
Connector Width 92.3 mm 92.3 mm
Connector Height 70.25 mm 70.25 mm
Notes on Recommended Wire AWG#1/0 to AWG#4/0 AWG#1/0 to AWG#4/0
Packaging Type Bag Bag
Purchase Unit 1 PCS 1 PCS
Mass 176.0 g 195.1 g
Qty/Box 15 PCS 15 PCS
Cable Assembly No No