CX70M-24P1

Product CX70M-24P1
Series CX
Connector Type Receptacle
Cable Assembly No
Generic Type USB Type-C
Industry Standard USB

Detailed Specifications

Last Updated On Sep. 7, 2018

Part No. CX70M-24P1
CL No. CL0480-0304-0-00
Connector Type Receptacle
Cable Assembly No
Generic Type USB Type-C
Industry Standard USB
Performance Characteristics USB3.0
Salt Spray Test Duration (Corrosion Resistance) 48 hours h
Mating/Unmating Cycles 10000
Number of Positions 24
Contact Pitch 0.5 mm
Contact Plating Gold
Locking Style Friction
Rated Current 5 A
Rated Voltage (AC) AC 20 V
Mounting Style SMT
Connector Orientation Right angle
Mounting Side Standard off-set
Operating Temperature -30 to 85 ℃
Mounting Pitch 0.4 mm
Number of Rows (Interface) 2
Plating Thickness 0.75 µm
Staggered Lead No
Key No
Shell Material Stainless steel
Contact Gender Male
Metal Shields No
PCB Stabilizing Feature Soldering
Finger Protection No
Solder Wicking Prevention No
Contact Resistance 40 mΩ Max.
Recommended PCB Thickness 0.8 mm Max.
Connector Height 1.35 mm
Connector Length 11.4 mm
Connector Width 8.35 mm
Packaging Type Reel
Minimum Order Quantity 1500 PCS
Product Mass 0.53 g
Pick-up Tape No

Download

Catalog Product Series Catalog DOWNLOAD
Data Sheet Drawing (2D) DOWNLOAD
3D Model (IGES) DOWNLOAD
3D Model (STEP) DOWNLOAD
Specification Sheet DOWNLOAD

*I need help with a product or information