Global icon

DF37NB-30DS-0.4V(51)

CL0684-3305-7-51

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF37NB-30DS-0.4V(51)
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • DF37NB-30DS-0.4V(51)
  • CL No.
  • CL0684-3305-7-51
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • USB3.0, MIPI
  • Transmission Rate
  • 5.0 Gbps
  • Contact Pitch
  • 0.4 mm
  • Mounting Pitch
  • 0.4 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 0.98 mm
  • Mated Height (Max.)
  • 0.98 mm
  • Mated Height (STEP)
  • 0.98 mm
  • Number of Positions
  • 30
  • Remarks on Number of Positions
  • Floating Design
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 10
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • Rated Current other
  • 0.3 A
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • AC 30.0 V
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • DC 30.0 V
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -35 ℃
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Plating Thickness
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Black
  • PCB Cleaning
  • No
  • Positioning Boss
  • No
  • Finger Protection
  • Solder Wicking Prevention
  • Yes
  • Withstanding Voltage
  • 100 V Max.
  • Contact Resistance
  • 100.0 mΩ Max.
  • Connector Length
  • 8.22 mm
  • Connector Width
  • 2.98 mm
  • Connector Height
  • 0.98 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Reel
  • Purchase Unit
  • 8000 PCS
  • Pick-up Tape
  • No
  • Mass
  • 0.027 g
  • Static Sensitive
  • Qty/Box
  • 8000 PCS
  • Remarks