- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
ZX62WD1-B-5PC
CL0242-0121-3-00
RoHS2
※ The actual product may differ from the image
- Part No.
- ZX62WD1-B-5PC
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- ZX62WD1-B-5PC
- CL No.
- CL0242-0121-3-00
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- MicroUSB
- Industry Standard
- USB
- Safety Standards
- Performance Characteristics
- USB2.0
- Transmission Rate
- 0.48 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 5
- Remarks on Number of Positions
- Contact Pitch
- 0.65 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 1.8 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- SMT
- Connector Orientation
- Right angle
- Mounting Side
- Standard bottom-mount
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- 0.65 mm
- Number of Rows (Interface)
- Plating Thickness
- 0.05 μm
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Stainless steel
- Contact Gender
- Male
- Housing Color
- Black
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 100 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- 0.6 mm Max.
- Connector Height
- 2.88 mm
- Connector Length
- 8.2 mm
- Connector Width
- 5.0 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 3000 PCS
- Mass
- 0.24 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 3000 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [ZX62WD1-B-5PC_CL0242-0121-3-00_2DDrawing_0000904510.pdf: 95 KB]
- Drawing (2D) - 日本語 [ZX62WD1-B-5PC_CL0242-0121-3-00_2DDrawing_0000430511.pdf: 161 KB]
- Specification Sheet - English [ZX62WD1-B-5PC_CL0242-0121-3-00_SpecSheet_0000154835.pdf: 173 KB]
- Specification Sheet - 日本語 [ZX62WD1-B-5PC_CL0242-0121-3-00_SpecSheet_0001048804.pdf: 179 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Straight
Plug
Plug
Right angle
Plug
Plug
Right angle
Plug
Plug
Right angle
Plug
Plug
Right angle
Plug
Plug
Right angle
Plug
Plug