-
Category
-
I/O
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connector
List of useful search tools
-
Modular Jack/Plug
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge
List of useful search tools
-
Automotive
List of useful search tools
-
Power
List of useful search tools
-
High Speed
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed ApplicationRecommended Applications
-
Smart Appliances
Recently Reviewed ApplicationRecommended Applications
-
PC & Tablet
Recently Reviewed ApplicationRecommended Applications
-
Other Consumer Equipment
Recently Reviewed ApplicationRecommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed ApplicationRecommended Applications
-
Powertrain (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Infotainment (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Connected Cars
Recently Reviewed ApplicationRecommended Applications
-
Automotive Lighting
Recently Reviewed ApplicationRecommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed ApplicationRecommended Applications
-
Industrial Automation
Recently Reviewed ApplicationRecommended Applications
-
Robots
Recently Reviewed ApplicationRecommended Applications
-
Medical
Recently Reviewed ApplicationRecommended Applications
-
Telecommunications/Networking
Recently Reviewed ApplicationRecommended Applications
-
Data Centers
Recently Reviewed ApplicationRecommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed ApplicationRecommended Applications
-
Other Industrial Equipment
Recently Reviewed ApplicationRecommended Applications
-
Office Automation
Recently Reviewed ApplicationRecommended Applications
HR34B-12WLPD-4S-X
CL0134-0034-8-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- HR34B-12WLPD-4S-X
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 10, 2024
Product information
- Part No.
- HR34B-12WLPD-4S-X
- CL No.
- CL0134-0034-8-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- TÜV
- Performance Characteristics
- Rated Current
- 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 400.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 400.0 V
- Rated Voltage (DC) other
- Number of Positions
- 4
- Remarks on Number of Positions
- Shell Size (mm)
- 12 mm
- Operating Temperature Max.
- 125 ℃
- Operating Temperature Min.
- -20 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IP 67, IP 68
- Contact Resistance
- Withstanding Voltage
- 2000 V Max.
- Locking Style
- Push-on Bayonet
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- Mating/Unmating Cycles
- 500
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Silver
- Salt Spray Test Duration (Corrosion Resistance)
- 48 h
- Shell Material
- Plastic
- Finish on Shell
- Chrome
- RoHS (EU)2015/863
- Conforming
- SVHC
- 31th Non-Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Black
- Panel Mounting Style
- Connector Orientation
- Right angle
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- Yes
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 19.0 mm
- Connector Width
- Connector Height
- 19.0 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 20 PCS
- Mass
- 18.5 g
- Static Sensitive
- No
- Qty/Box
- 500 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HR34B-12WLPD-4S-X_CL0134-0034-8-00_2DDrawing_0000897126.pdf: 218 KB]
- Drawing (2D) - 日本語 [HR34B-12WLPD-4S-X_CL0134-0034-8-00_2DDrawing_0000375188.pdf: 214 KB]
- Specification Sheet - English [HR34B-12WLPD-4S-X_CL0134-0034-8-00_SpecSheet_0000130940.pdf: 133 KB]
- Specification Sheet - 日本語 [HR34B-12WLPD-4S-X_CL0134-0034-8-00_SpecSheet_0001044258.pdf: 157 KB]
- Certifications (TUV) [HR34B-12WLPD-4S-X_CL0134-0034-8-00_Certifications_TUV_0001457545.pdf: 123 KB]
Assembly Information
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Straight
Receptacle
Receptacle