Global icon

IT-PD-2S-DIR

CL0636-0601-0-00

RoHS (EU)2015/863

※ The actual product may differ from the image
  • Part No.
  • IT-PD-2S-DIR
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On May. 22, 2026

Product information
  • Part No.
  • IT-PD-2S-DIR
  • CL No.
  • CL0636-0601-0-00
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Contact Pitch
  • 12.0 mm
  • Mounting Pitch
  • 12.0 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 23.0 mm
  • Mated Height (Max.)
  • 66.0 mm
  • Mated Height (STEP)
  • 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0, 43.0, 44.0, 65.0, 66.0 mm
  • Number of Positions
  • 2
  • Remarks on Number of Positions
  • Floating Design
  • Yes
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 100
  • Mounting Style
  • Paste in Hole
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 70.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 300.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 300.0 V
  • Rated Voltage (DC) other
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • RoHS (EU)2015/863
  • Conforming
  • SVHC
  • Contained
  • Connector Type Details
  • Plating Thickness
  • 0.76 μm
  • Metal Shields
  • No
  • Locking Style
  • Housing Color
  • Gray
  • PCB Cleaning
  • Positioning Boss
  • No
  • Finger Protection
  • No
  • Solder Wicking Prevention
  • Withstanding Voltage
  • 1000 V Max.
  • Contact Resistance
  • Connector Length
  • 22.0 mm
  • Connector Width
  • 13.0 mm
  • Connector Height
  • 7.4 mm
  • Recommended PCB Thickness
  • 3.2 mm Max.
  • Packaging Type
  • Reel
  • Purchase Unit
  • 250 PCS
  • Pick-up Tape
  • No
  • Mass
  • 4.15 g
  • Static Sensitive
  • Qty/Box
  • 250 PCS
  • Remarks

  Part No.
Connector Orientation , Connector Type
Straight  
Interposer 
Straight  
Interposer 
Straight  
Interposer 
Straight  
Interposer 
Straight  
Interposer 
Straight  
Interposer 
*Please be careful about the connection of dissimilar metal plating types.