-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
JR13WCCA-8(72)
CL0114-2073-6-72
RoHS (EU)2015/863
- Part No.
- JR13WCCA-8(72)
- Connector Type
- Others
- Parts
- Clamp metal
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 09, 2026
Product information
- Part No.
- JR13WCCA-8(72)
- CL No.
- CL0114-2073-6-72
Basic Specifications
- Connector Type
- Others
- Parts
- Clamp metal
- Generic Type
- Industry Standard
- Safety Standards
- TÜV
- Performance Characteristics
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Number of Positions
- Remarks on Number of Positions
- Shell Size (mm)
- 13 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IPX7, IP X8
- Contact Resistance
- Withstanding Voltage
- Locking Style
- Wire Termination Method
- Cable Outer Diameter
- 8.0 mm
- Mating/Unmating Cycles
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Salt Spray Test Duration (Corrosion Resistance)
- 500 h
- Shell Material
- Metal
- Finish on Shell
- Chrome
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
- Code clamp
Mechanical Specifications
- Contact Gender
- Housing Color
- Panel Mounting Style
- Connector Orientation
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- Connector Width
- Connector Height
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 10 PCS
- Mass
- 8.81 g
- Static Sensitive
- No
- Qty/Box
- 300 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [JR13WCCA-8(72)_CL0114-2073-6-72_2DDrawing_0000963796.pdf: 33 KB]
- Drawing (2D) - 日本語 [JR13WCCA-8(72)_CL0114-2073-6-72_2DDrawing_0000716163.pdf: 72 KB]
- Specification Sheet - English [JR13WCCA-8(72)_CL0114-2073-6-72_SpecSheet_0000118910.pdf: 61 KB]
- Specification Sheet - 日本語 [JR13WCCA-8(72)_CL0114-2073-6-72_SpecSheet_0000698177.pdf: 79 KB]
- Certifications (TUV) [JR13WCCA-8(72)_CL0114-2073-6-72_Certifications_TUV_0001457621.pdf: 1,004 KB]