Global icon

PCN12E-32S-2.54DSA(71)

CL0583-2067-0-71

RoHS (EU)2015/863 Not recommemded for new design

※ The actual product may differ from the image
  • Part No.
  • PCN12E-32S-2.54DSA(71)
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • IEC, DIN
  • Safety Standards
  • UL

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On July. 09, 2026

Product information
  • Part No.
  • PCN12E-32S-2.54DSA(71)
  • CL No.
  • CL0583-2067-0-71
  • Connector Type
  • Receptacle
  • Parts
  • Industry Standard
  • IEC, DIN
  • Safety Standards
  • UL
  • Performance Characteristics
  • Transmission Rate
  • Contact Pitch
  • 2.54 mm
  • Mounting Pitch
  • 2.54 mm
  • Tab Width (mm)
  • Applicable FPC Cable Thickness (mm)
  • Mated Height (Min.)
  • 16.8 mm
  • Mated Height (Max.)
  • 16.8 mm
  • Mated Height (STEP)
  • 16.8 mm
  • Number of Positions
  • 32
  • Remarks on Number of Positions
  • Floating Design
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Mating/Unmating Cycles
  • 500
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight
  • Contact Plating
  • Gold
  • Rated Current
  • 2.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 300.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • RoHS (EU)2015/863
  • Conforming
  • SVHC
  • 35th Non-Contained
  • Connector Type Details
  • Plating Thickness
  • Metal Shields
  • Locking Style
  • Housing Color
  • Beige
  • PCB Cleaning
  • Positioning Boss
  • Yes
  • Finger Protection
  • Solder Wicking Prevention
  • No
  • Withstanding Voltage
  • 1000 V Max.
  • Contact Resistance
  • 20.0 mΩ Max.
  • Connector Length
  • 54.36 mm
  • Connector Width
  • 8.1 mm
  • Connector Height
  • 11.5 mm
  • Recommended PCB Thickness
  • Packaging Type
  • Tray
  • Purchase Unit
  • 50 PCS
  • Pick-up Tape
  • Mass
  • 5.97 g
  • Static Sensitive
  • Qty/Box
  • 400 PCS
  • Remarks

*Please be careful about the connection of dissimilar metal plating types.