
1624-SG3(50)
CL0216-0446-1-50
RoHS2
- Part No.
- 1624-SG3(50)
- Connector Type
- Others
- Parts
- Shell
- Panel Mounting Style
- Cable Assembly
Detailed SpecificationsLast Updated On November. 25, 2019
Product information
- Part No.
- 1624-SG3(50)
- CL No.
- CL0216-0446-1-50
Basic Specifications
- Connector Type
- Others
- Parts
- Shell
- Panel Mounting Style
- Cable Assembly
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Rated Current
- Rated Voltage (AC)
- Rated Voltage (DC)
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire TerMin.ation Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -55 ℃
- Cable Color
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- No
- Finish on Shell
- Nickel
- Shell Material
- Steel
- Contact Gender
- Housing Color
- Metal Shields
- No
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- No
- Solder Wicking Prevention
- No
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 16.5 mm
- Connector Length
- 54.5 mm
- Connector Width
- 1.6 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 9.6 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - 日本語 [ADC-007976-50-03_0000651891.pdf: 78 KB]
- Specification Sheet - 日本語 [SLC-007976-50-03_0000452230.pdf: 69 KB]
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File