DH-17-CT2B(13)
CL0244-0047-5-13
RoHS2
※ The actual product may differ from the image
- Part No.
- DH-17-CT2B(13)
- Connector Type
- Plug
- Parts
- Cover case
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
- DH-17-CT2B(13)
- CL No.
- CL0244-0047-5-13
Basic Specifications
- Connector Type
- Plug
- Parts
- Cover case
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
- Salt Spray Test Duration (Corrosion Resistance)
- Mating/Unmating Cycles
- Number of Positions
- 17
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
- 28
- Recommended Max. Wire Size (AWG)
- 28
- Recommended Min. Wire Size (mm²)
- 0.01 mm²
- Recommended Max. Wire Size (mm²)
- 0.01 mm²
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- 0
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
- Cover case
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Plastic
- Contact Gender
- Housing Color
- Beige
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 11.7 mm
- Connector Length
- 26.0 mm
- Connector Width
- 31.4 mm
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
- 25 PCS
- Mass
- 6.03 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
- Hood:Sand beige, Tapping screw : Nickel plating .
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DH-17-CT2B(13)_CL0244-0047-5-13_2DDrawing_0000904465.pdf: 190 KB]
- Drawing (2D) - 日本語 [DH-17-CT2B(13)_CL0244-0047-5-13_2DDrawing_0000430322.pdf: 199 KB]
- Specification Sheet - English [DH-17-CT2B(13)_CL0244-0047-5-13_SpecSheet_0000154714.pdf: 53 KB]
- Specification Sheet - 日本語 [DH-17-CT2B(13)_CL0244-0047-5-13_SpecSheet_0000752221.pdf: 101 KB]
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File