Global icon

Home AT-1000 Series AT-1003(40)

AT-1003(40)

CL0354-0066-5-40

RoHS2

※ The actual product may differ from the image
  • Part No.
  • AT-1003(40)
  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0 Ω

Detailed SpecificationsLast Updated On August. 21, 2019

Product information
  • Part No.
  • AT-1003(40)
  • CL No.
  • CL0354-0066-5-40
  • Connector Type
  • Adapter
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 8.0 GHz
  • V.S.W.R.
  • 1.3 Max.
  • Sensitivity
  • Attenuation
  • 3.0 dB
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • SMA
  • Type 2 Mating Face Connector
  • SMA
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • Operating Temperature Max.
  • 65 ℃
  • Operating Temperature Min.
  • -10 ℃
  • Plating Thickness
  • Case Material
  • 0
  • Insulation Material
  • PTFE
  • Solder Wicking Prevention
  • Insertion Loss
  • Return Loss
  • Isolation
  • Withstanding Voltage
  • Power Rating
  • 10.0 W
  • Rated Voltage for Switching Circuit
  • Rated Current for Switching Circuit
  • Types of Switch Circuits
  • Connector Length
  • Connector Width
  • 59.6 mm
  • Connector Height
  • 35.0 mm
  • Relative Humidity (Max.)
  • Ambient Temperature (Max.)
  • Ambient Humidity (Min.)
  • 0 ℃
  • Packaging Type
  • Bag
  • Minimum Order Quantity
  • 1 PCS
  • Mass
  • 69.23 g
  • Static Sensitive
  • Remarks

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.