HIF4-40D-3.18R
CL0563-0029-6-00
RoHS2
Not recommemded for new design
※ The actual product may differ from the image
- Part No.
- HIF4-40D-3.18R
- Connector Type
- Socket
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
- HIF4-40D-3.18R
- CL No.
- CL0563-0029-6-00
Basic Specifications
- Connector Type
- Socket
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- Number of Positions
- 40
- Number of Rows (Interface)
- 2
- Mounting Pitch
- Contact Pitch
- 3.18 mm
- Connector Length
- 70.14 mm
- Connector Width
- 7.3 mm
- Connector Height
- 15.85 mm
- Mounting Style
- Mounting Side
- PCB Stabilizing Feature
- Staggered Lead
- Recommended PCB Thickness
- Connector Orientation
- Straight
- Mating/Unmating Cycles
- 500
- Contact Plating
- Gold
- Plating Thickness
- Housing Color
- Black
- Wire Termination Method
- IDC
- Recommended Wire Type
- Flat cable
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
- 3.0 A
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (DC)
- Contact Resistance
- Withstanding Voltage
- 1000 V Max.
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
- 30 PCS
- Pick-up Tape
- Mass
- 9.89 g
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Cable Color
- Glow Wire Compliant
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HIF4-40D-3.18R_CL0563-0029-6-00_2DDrawing_0000877886.pdf: 130 KB]
- Drawing (2D) - 日本語 [HIF4-40D-3.18R_CL0563-0029-6-00_2DDrawing_0000063133.pdf: 259 KB]
- Specification Sheet - English [HIF4-40D-3.18R_CL0563-0029-6-00_SpecSheet_0000035364.pdf: 216 KB]
- Specification Sheet - 日本語 [HIF4-40D-3.18R_CL0563-0029-6-00_SpecSheet_0001032214.pdf: 162 KB]
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Header
Header
Straight
Header
Header