Global icon

Home DF22 Series DF22-3P-7.92DS(05)

DF22-3P-7.92DS(05)

CL0680-1009-8-05

RoHS2

※ The actual product may differ from the image
  • Part No.
  • DF22-3P-7.92DS(05)
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard

Detailed SpecificationsLast Updated On April. 28, 2020

Product information
  • Part No.
  • DF22-3P-7.92DS(05)
  • CL No.
  • CL0680-1009-8-05
  • Connector Type
  • Header
  • Parts
  • Cable Assembly
  • No
  • Industry Standard
  • Safety Standards
  • C-UL/CSA, UL, TÜV
  • Number of Positions
  • 3
  • Number of Rows (Interface)
  • 1
  • Mounting Pitch
  • 7.92 mm
  • Contact Pitch
  • 7.92 mm
  • Connector Length
  • 27.72 mm
  • Connector Width
  • 24.0 mm
  • Connector Height
  • 12.2 mm
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
  • Tin-Copper
  • Plating Thickness
  • 1.0 μm
  • Housing Color
  • Beige
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
  • Latch-lock
  • Key
  • Yes
  • Finger Protection
  • No
  • Metal Shields
  • No
  • Rated Current
  • 38.0 A
  • Rated Voltage (AC)
  • AC 1000.0 V
  • Rated Voltage (DC)
  • DC 1000.0 V
  • Contact Resistance
  • Withstanding Voltage
  • 2500 V Max.
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
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • No
  • Mass
  • 3.65 g
  • Static Sensitive
  • Qty/Box
  • 500 PCS