HRM Series
SMA (Sub-Miniature Type A) Coaxial Connectors (MIL-C-39012)
Features
MIL/IEC Standard SMA Connector
1. High Performance
2. Small Size, Light Weight and Robust
3. High Reliability
4. Vriations
5. RoHS2 Compliant
Specifications
- Connector Type
- Plug, Receptacle, Jack, Adapter, Others, Plug receptacle
- Parts
- Generic Type
- SMA
- Industry Standard
- MIL, IEC
- Water Resistance
- Cable Assembly
- No, Yes
- Cable Length
- 50, 100, 200, 250, 300, 350, 400, 500, 600 mm
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 1.0, 3.0, 6.0, 7.0, 8.0, 10.0, 12.0, 12.4, 18.0, 20.0 GHz
- V.S.W.R.
- 1.2, 1.3, 1.4 Max.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 100, 1000
- Mounting Style
- THT
- Connector Orientation
- Straight, Right angle
- Center Contact Plating
- Gold
- Outer Contact Plating
- Gold, Nickel, Passivate
- Recommended Coaxial Cable
- 0.085 Inch Semi-Flexible Cable, 0.085 Inch Semi-Rigid Cable, 0.141 Inch Semi-Rigid Cable, 1.5D-2V, 1.5D-2W, 1.5D-HQ.SUPER, 1.5D-HQEV, 1.5D-HQEW, RG-142B/U, RG-405, RG-55/U, 1.6mm Semi-Rigid Cable
- Cable Outer Diameter
- 1.32, 1.37, 1.79, 2.9 mm
- Wire Termination Method
- Soldering
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- 0.141 inch Semi-rigid cable, RG-142B/U, RG-55/U, 0.085 inch Semi-flexible cable, Flexible cable, 0.085 inch Semi-rigid cable, 1.6 mm Semi-rigid cable, 1.5D-2V, 1.5D-HQ.SUPER, 1.5D-2W
- Operating Temperature Max.
- 85, 125 ℃
- Operating Temperature Min.
- -55, -30 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Brown, Black, Gray
- Type 1 Mating Face Connector
- Jack, Plug
- Type 2 Mating Face Connector
- Jack, Plug, SMA-compatible Push-on Plug
- Return Loss
- Connector Type Details
- Plug receptacle, Accessory
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.