Global icon

RD*G Series

Right Angle D-Subminiature Connectors (Space Saving Type)


Features

Right Angle D-subminiature connectors ( Space saving type)

1. 35% Space-saving is achieved in terms of depth and mounting area as compared to the conventional models (HIROSE's RD※D)
2. Weight is approximately 10% less than conventional models.
3. Full interchangeability in terms of mating with conventional D-Subminiature connectors. The mating section meets the international standard.
4. For smoother insertion and withdrawal, reliable partly gold-plated tulip-shaped contacts are used.
5. The lock pin grounding system which solders directly to the substrate eliminates troublesome hold down hardware.
6. Since they are fixed to the insulator (caulked), the metallic shells and lock pins do not become loose even when the lock screws are removed.
7. Two lock pin lengths for substrate thickness:t-1.2mm (0.05") and t-1.6mm (0.062") are available.
8. These are two Dip post lengths of 3.5mm and 2.8mm.
9. The new connectors are suitable for robotic insertion.
10. UL94V-0 insulator material offers excellent heat resistant and chemical resistant capability.
11. Metal shell structure offers improved grounding and EMI immunity.

 

  • Connector Type
  • Receptacle, Others
  • Parts
  • Lock
  • Panel Mounting Style
  • Cable Assembly
  • No
  • Cable Length
  • Generic Type
  • D-sub
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 9, 15, 25
  • Remarks on Number of Positions
  • Contact Pitch
  • 2.74, 2.76 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Screw
  • Rated Current
  • 3.0 A
  • Rated Current other
  • Rated Voltage (AC)
  • AC 350.0 V
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • DC 400.0 V
  • Rated Voltage (DC) other
  • Mounting Style
  • THT
  • Connector Orientation
  • Right angle
  • Mounting Side
  • Standard on-Board
  • Wire Termination Method
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -55 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Connector Type Details
  • Accessory

Major Applications/Product Categories

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.