Global icon

U.FL-K Series Recommended

2.5mm Mated Height Max. Micro Coaxial Connector


Features

2.5mm Mated Height Max. Micro Coaxial Connector

1 Low-profile RF connector (mated height: 2.5mm max.)
2 Heat resistant up to 105℃
3 Clear tactile click confirms complete mating
4 Enhanced peel strength with four-point substrate mounting.
5 Excellent high frequency performance
    - V.S.W.R. 1.6 Max. (0 to 8GHz)
6 Suitable for automotive applications such as AVN, Telematics, Camera module, Antenna etc.

Video list

  • Connector Type
  • Receptacle
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No, Yes
  • Cable Length
  • 100 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 8.0 GHz
  • V.S.W.R.
  • 1.6 Max.
  • Number of Positions
  • 1
  • Mating/Unmating Cycles
  • 30
  • Mounting Style
  • SMT
  • Connector Orientation
  • Straight, Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • 1.32 mm
  • Wire Termination Method
  • Soldering
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • 0.24 mm
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 90 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss
  • Connector Type Details

List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.