Global icon

Results:3items
  • FX27
    Recommended

    FX27 Series

    [FunctionMAX™]

    0.8mm Pitch Floating Card Edge Connector

    1. Contact pitch : 0.8mm
    2. Stacking Height : 22mm Min.
    3. Pin Varieties : 40/60/80/100/120
    4. Floating Range : ±0.6mm Max. in X and Y directions
    5. High speed Transmission : 2.5Gbps (PCle-Gen.1)
    6. Customizable interposer PCB
    7. Current capacity : 0.5A/pin
    8. Pick & Place Mounting (suction tape attached as standard)
    9. Large guide post for excellent mating performance

    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 2.5 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 22.0 mm
    • Mated Height (Max.)
    • Mated Height (STEP)
    • 22.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • IT12
    Recommended

    IT12 Series

    0.8mm Pitch, SpeedEdge – High Speed, Card Edge Connector

    1 Molex “SpeedEdge” Licensed Second Source
    2 25⁺Gbps per differential pair (Supports PCIe Gen.4)
    3 Impedance design suitable for both 85Ω and 100Ω systems (92Ω Impedance Target)
    4 0.8mm Pitch High Density Mounting

    • Connector Type
    • Socket
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe Gen.4
    • Transmission Rate
    • 25.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 60, 82
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 25
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 29.9 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 29.9 V
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 65 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Connector Type Details
  • CR22

    CR22 Series

    [Not Recommended for New Design]

    2.54mm Pitch Card Edge Connector

    1. 2.54mm pitch Contact
    2. Variation in number of contacts
    3. Board Mount Type
    4. To prevent mis-insertion in the board

    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Number of Positions
    • 20, 30, 34, 36, 44, 50, 60, 62, 68, 72, 80, 100, 120
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • Mounting Style
    • THT
    • Connector Height
    • 15.49, 16.5 mm
    • Contact Plating
    • Gold
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 300.0 V
    • Rated Voltage (DC)
    • Mating/Unmating Cycles
    • 500
    • Recommended PCB Thickness
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
Results:3items