Global icon

Home Series Name
Results:12items
  • DF14
    Recommended

    DF14

    [SignalBee™]

    1.25 mm Pitch Super Low profile Crimping Connector

    1. Super Low Profile (Board mounting height: 2.5mm)
    2. Correspond to Automatic Mounting
    3. Four Wall Type Without Friction to Board by Socket

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 15, 20, 25, 30
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.45, 5.7, 6.8, 6.95, 7.45, 8.2, 8.7, 9.45, 9.95, 10.7, 11.2, 11.95, 12.45, 13.2, 13.7, 14.45, 14.95, 16.2, 17.45, 20.7, 23.7, 26.95, 29.3, 29.95, 33.2, 36.2, 39.45, 41.8, 42.45 mm
    • Connector Width
    • 5.8, 6.7, 7.3 mm
    • Connector Height
    • 2.3, 2.4, 2.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.1, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF22
    Recommended

    DF22

    [EnerBee™]

    7.92mm Contact Pitch High-Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. UL, C-UL, and TÜV Certified.
    12. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution: Please use a retainer to reduce the load on the Crimp socket or
    In-line plug connector.

    • Connector Type
    • Contact, Socket, Header, In-line plug, Accessory
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.3, 15.5, 17.22, 18.0, 19.8, 23.22, 23.42, 25.14, 26.0, 27.72, 31.14, 31.34, 33.06, 35.64, 39.26, 40.98, 43.56 mm
    • Connector Width
    • 12.45, 23.0, 24.0, 34.95 mm
    • Connector Height
    • 11.55, 12.2, 12.72, 12.75, 18.1, 20.14, 21.79 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin, Tin-Copper
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Red, Black, Beige, Blue
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
  • DF50
    Recommended

    DF50

    [SignalBee™]

    1mm Pitch, Board to Wire Lock Connector

    1. It provides clear tactile click and secure mating
    2. Robust structure resistant to wrenching forces
    3. Robust and reliable lance structure
    4. Ensured adsorption area eliminates the need for adsorption cap.
    5. Insulation outer diameter 0.9mm dia., compatible with AWG#28

     

    • Connector Type
    • Contact, Socket, Header, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38, 0.76 μm
    • Housing Color
    • Black, Beige, White
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF52
    Recommended

    DF52

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-sized connector
    2. Small but robust structure
    3. Suitable for high current applications.
    4. BOX shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Glow Wire compliance (Compliant with IEC 60695-2-11)
    7. Halogen-free 

     

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 10, 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Panel Mounting Style
  • DF60
    Recommended

    DF60

    [EnerBee™]

    65A 10.16mm pitch Wire-to-Board Connectors for Internal Power Supply

    1. High current capacity
    2. Secure lock mechanism ensures complete mating
    3. Highly reliable 5-point contact structure
    4. Molded lance design
    5. Mis-insertion prevention for headers
    6. Prevention of solder cracks
    7. Design Prevents short-circuits between contacts
    8. Compliant to UL, C-UL and TÜV specifications
    9. Glow Wire compliance(Compliant with IEC 60695-2-11)
    10. Finger-safe (Electric shock prevention) type available

     

     

     

    • Connector Type
    • Contact, Socket, Header, In-line plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 29.2, 32.52, 39.36, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 15.7, 24.4, 25.0, 26.1, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
  • DF63SF
    Recommended

    DF63SF

    [EnerBee™]

    12A 3.96mm pitch Wire-to-Board Connectors

    1. Rated for up to 12A
    2. The small vertical-mating design allows for easy assembly
    3. Secure Mating with a Clear Tactile Click
    4. Molded lance design
    5. THR mounting
    6. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 13.3, 15.8 mm
    • Connector Width
    • 9.6, 18.4 mm
    • Connector Height
    • 8.3, 8.5 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2, 0.76 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18
    • Recommended Max. Wire Size (AWG)
    • 16
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • DF19
    1 mm Contact Pitch, Board to Cable, Board to FPC, Board to Micro-coaxial Cable Connectors

    1. Small configuration and board space
    2. Common use of receptacle
    3. Uniform external dimensions
    4. Variety of mounting styles
    5. Ground connection
    6. Glow wire compliance (Compliant with IEC60695-2-11)
    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 8, 14, 20, 30
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 11.5, 11.95, 15.25, 17.4, 17.5, 17.95, 20.55, 21.25, 23.4, 23.5, 23.95, 26.55, 33.5, 33.95, 36.55 mm
    • Connector Width
    • 3.8, 4.1, 4.36, 5.7, 5.95, 6.1, 6.7 mm
    • Connector Height
    • 1.0, 1.1, 1.2, 1.27, 1.33, 1.5, 1.65, 5.22 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Standard off-set, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1, 0.2 μm
    • Housing Color
    • Black, Beige
    • Wire TerMin.ation Method
    • Soldering, Crimping, FPC termination
    • Recommended Wire Type
    • FPC, Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 32, 36
    • Recommended Max. Wire Size (AWG)
    • 28, 30, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF50A

    [SignalBee™]

    *Single row connevtors.
    1mm Pitch, Board to Wire Lock Connector

    1. It provides clear tactile click and secure mating
    2. Robust structure resistant to wrenching forces
    3. Robust and reliable lance structure
    4. Ensured adsorption area eliminates the need for adsorption cap.
    5. Insulation outer diameter 0.9mm dia., compatible with AWG#28

     

    • Connector Type
    • Socket, Header
    • Parts
    • Cable Assembly
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.76 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • FX15
    1mm Pitch Cable-to-Board Connectors supporting LVDS signal

    1. Space-saving
    2. Equal length transmission lines
    3. Variations
    Availability of shielded and non-shielded types allows for design flexibility and cost reduction.
    4. Self alignment and self-guiding
    5. Secure and complete mating / unmating
    6. Enhanced shielding performance with FX15S
    7. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 31, 41, 51
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 22.4, 24.8, 25.7, 27.0, 27.4, 29.8, 30.06, 31.9, 32.0, 32.4, 32.85, 34.2, 36.9, 37.0, 37.4, 37.85 mm
    • Connector Width
    • 3.5, 3.7, 4.0, 4.2, 4.4, 4.8, 5.5, 5.6, 11.4, 11.45 mm
    • Connector Height
    • 2.2, 3.1, 4.8, 5.3, 6.15, 13.0, 13.45, 13.6 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold, Nickel
    • Plating Thickness
    • 0.1, 0.3 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Recommended Wire Type
    • Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 32, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 30, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -40 ℃
    • Panel Mounting Style
  • FX16
    0.5 mm pitch, Next Generation High Speed Board-to-Wire Connectors

    1.Supports next-generation high speed transmissions
    2. V-by-One® HS compatible connector
    3. A patented flip-lock harness simplifies FFC applications.
    4. Vertical cable plug
    5. Multiple variations of plug style, cable type and number of positions available
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Housing, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 30, 31, 41, 51
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 20.46, 21.9, 22.4, 22.85, 23.6, 25.46, 26.9, 27.0, 27.4, 27.85, 28.6, 28.7, 30.46, 32.85, 35.4, 37.85, 40.4 mm
    • Connector Width
    • 5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15.0 mm
    • Connector Height
    • 3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1 μm
    • Housing Color
    • Black, Beige
    • Wire TerMin.ation Method
    • Soldering, Crimping, FFC termination
    • Recommended Wire Type
    • Shielded FFC, Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • MDF51
    High Voltage Wire-to-Board Connectors

    1. Simple, one step mating
    2. Vertical mating style
    3. Designed for high voltage applications
    4. Secure attachment to the board
    5. Secure hold during the soldering operation
    6. UL, C-UL, and TÜV certified (12mm pitch only)
    7. RoHS compliant
    • Connector Type
    • Contact, Socket, Header
    • Parts
    • Cable Assembly
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2
    • Number of Rows (Interface)
    • Mounting Pitch
    • 12.0, 13.0 mm
    • Contact Pitch
    • 12.0, 13.0 mm
    • Connector Length
    • 21.5, 24.1, 25.6, 27.8 mm
    • Connector Width
    • 9.85, 11.9, 12.75, 14.1 mm
    • Connector Height
    • 5.9, 6.0, 6.5, 6.75 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Beige, White, Gray
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 24
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -35 ℃
    • Panel Mounting Style
  • MDF76
    1.0 mm Pitch, Board-to-Wire LCD Interface Connectors

    1. High-speed data transfer
    2. EMI protection
    3. Increased Plug / Receptacle retention force
    4. Incorrect insertion prevention
    5. High board retention force
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30
    • Number of Rows (Interface)
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 34.9, 40.05 mm
    • Connector Width
    • 4.75, 5.2, 5.35, 6.9 mm
    • Connector Height
    • 1.5, 1.55, 2.3, 2.35 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1, 0.2, 0.3 μm
    • Housing Color
    • Black, Beige
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style