Global icon

Home Series Name
Results:13items
  • LF
    Recommended

    LF Series

    Miniature Waterproof Shielded Connectors<

    1. Ease of shielded termination and connector assembly
    2. Water and dust protected
    3. Simplified assembly procedure
    4. Bayonet lock
    5. Acquired safety standard
    6. High current rating capacity (see function chart)

    Category Wire-to-Wire / External Connection
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 4Pin*10A + 7Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire TerMin.ation Method
    • Soldering
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • SMP-TM
    Recommended

    SMP-TM Series

    Push-On Lock, SMP Coaxial Terminator in MIL Standard

    1. Complies with MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. User-friendly push-on type
    4. Wide variations
    • Connector Type
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • Frequency (Max.)
    • V.S.W.R.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Mating/Unmating Cycles
    • Operating Temperature Max.
    • Operating Temperature Min.
  • SMPM-TM
    Recommended

    SMPM-TM Series

    Push-On Lock, SMPM Coaxial Connectors in MIL Standard
    (Non-refl ective terminator)

    1. Features : Up to 65GHz
    2. Push-On which could excel the operability, lock system
    3. Compliant to SMPM in MIL Standard
    • Connector Type
    • Jack
    • Parts
    • Industry Standard
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 50.0 GHz
    • V.S.W.R.
    • 1.6 Max.
    • Sensitivity
    • Attenuation
    • Number of Ports
    • Port Connector Type
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mounting Style
    • Contact Plating
    • Gold
    • Mating/Unmating Cycles
    • 100
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
  • HR41

    HR41 Series

    Plastic-Shelled Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure --- IP67 and IP68
    3. Bayonet locking system
    4. Easy field assembly
    5. Compatible with commercial tooling
    6. Sequential Contact
    7. Designed to accommodate hot swapping (5 position plug)
    8. Surge resistant
    9. Gold plated contact area
    10.Safety standard certified

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Dummy Pin
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 20.0, 24.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200, 4260 V Max.
    • Locking Style
    • Bayonet
    • Wire TerMin.ation Method
    • Crimping
    • Cable Outer Diameter
    • 9.0, 10.1, 11.0, 11.1, 11.8, 12.4, 13.5 mm
    • Mating/Unmating Cycles
    • 30, 200
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 1000 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • HR41A

    HR41A Series

    Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure: Supports IP67 and IP68 ratings while in the mated condition.
    3. Easy-to-operate push-on bayonet lock
    4. Easy field assembly
    5. Sequential Contact
    6. Designed to accommodate hot swapping
    7. Surge resistant
    8. Safety standard certified: UL1977 specifications.

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 13.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Friction, Push-on Bayonet
    • Wire TerMin.ation Method
    • Crimping
    • Cable Outer Diameter
    • 7.8, 8.6, 9.4, 10.3, 11.1 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • JR-W

    JR-W Series

    Waterproof Circular Connectors

    1. Waterproof
    The JR-W series is a rugged, waterproof connector series that is IP67 and IP68 rated in the mated condition.
    2. Corrosion resistance
    The outer shell is plated to improve corrosion resistance, allowing this connector to be used in various environments.

    • Connector Type
    • Plug, Receptacle, Jack, Accessory, Others
    • Parts
    • Clamp metal, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0, 15.0, 30.0 A
    • Rated Voltage (AC)
    • AC 100.0, 250.0, 300.0 V
    • Rated Voltage (DC)
    • DC 140.0, 350.0, 420.0 V
    • Number of Positions
    • 3, 4, 5, 7, 10, 16, 24
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40, -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 3000 V Max.
    • Locking Style
    • Screw
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 14.0, 15.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 100, 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Chrome
  • MF10S

    MF10S Series

    Subminiature, Waterproof Duplex Fiber Optic Connectors

    1. Compact size
    2. Used in harsh outdoor environments
    3. High intensity fiber optic cable
    4. Coupling wrench
    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Receptacle cap, Plug cap
    • Panel Mounting Style
    • Generic Type
    • SC
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 3000, 5000, 10000 mm
    • Recommended Optical Fiber
    • SM-10/125, MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode, Multi-mode
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • MF11BMT

    MF11BMT Series

    Water-Proof Optical Connector with MT Ferrule

    1. Water-proof multi-pos. connector
    MT Ferrule into waterproof metal shell.
    2. Bayonet lock
    Easy and secure installation and removal with Bayonet lock design.
    3. Harsh environments
    IP67 water-proof compliant.
    4. MPO cleaner can be used
    Plug and receptacle can be cleaned with MPO cleaner.
    5. 5000 mating times
    Robust metal shell enables 5000 insertion/extraction.
    • Connector Type
    • Plug, Receptacle, Accessory
    • Parts
    • Panel Mounting Style
    • Screw, Bulk-head
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Recommended Optical Fiber
    • MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Operating Wavelength
    • 850,1300 nm
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 12, 24
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -20 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • MF13

    MF13 Series

    Subminiature, Combining Optical and Electrical Waterproof Connectors

    1. Fiber optic and electric hybrid connection
    3 electrical contacts rated at 1.5A max. current at 85 degree 2 fiber optic connections (single or multimode
    fibers)

    2. Subminiature and light weight
    58% savings in weight when compared to the MF25 hybrid connector.
    16% shorter plug length than the MF25 hybrid connector.

    3. Used in harsh outdoor environments
    Constructed with high grade materials and components to ensure a reliable connection when used in
    outdoor applications.
    IP67 Rated (Complete protection against dust, no water penetration when submerged in water at a depth of
    1m for 0.5 hours.

    4. Variety of cables
    Capable of using cable with an outside diameter of up to 10.5 mm(electrical and optical combined).
    Wires with the diameter of 0.9mm can be used for the solder termination of the electrical conductors
    (equivalent of AWG#22)

    5. Low insertion loss
    Ferrule can be tuned to guarantee insertion loss of less than 0.4dB.
    • Connector Type
    • Parts
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • Recommended Optical Fiber
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • Mating/Unmating Cycles
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • PO51/PO72

    PO51/PO72 Series

    Coaxial connector for DIN 41612 (M style)

    1. Compliant with DIN 47297
    It is a connector developed for multipole connector for PCB, P C N 1 0 F series (DIN 41612, M style), complying with DIN 47297. The nominal characteristic impedances are 50 Ω (PO 51) and 75 Ω (PO 72).

    2. Use as composite connector
    Combined with the PCN 10 F series, it can be used as a composite connector of signal terminal, high current terminal and coaxial terminal, making it suitable for high density mounting.

    3. Plug-in type
    Because it is a plug-in type, it is easy to install and remove.
  • SMP

    SMP Series

    Push-On Lock, SMP Coaxial Connectors in MIL Standard

    1. Complies with MIL-STD-348B Standard
    2. Supports up to 40GHz frequency
    3. User-friendly push-on type
    4. Wide variations
    • Connector Type
    • Receptacle, Jack, Adapter
    • Parts
    • Generic Type
    • SMA, SMP
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0, 30.0, 32.0, 40.0 GHz
    • V.S.W.R.
    • 1.5, 1.65 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 100, 500, 1000
    • Mounting Style
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • 0.085 Inch Flexible Cable
    • Cable Outer Diameter
    • 2.5 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • SMP
    • Type 2 Mating Face Connector
    • SMP, SMA
    • Return Loss
  • SW14

    SW14 Series

    Waterproof Bayonet Lock Connector with Built-in Standard LC Duplex Connector

    1. IP68 waterproof* bayonet lock connector with LC duplex connectors
    2. Compact size compared to competitive products and our conventional type
    3. Excellent weather resistance with black chrome plating supports outdoor use. (Saltwater spray test: 1000 hours)
    4. Bayonet lock allows easy mating / unmating
    5.Cable pull strength: 200 N or more
    6.RoHS compliant
    • Connector Type
    • Receptacle, Accessory
    • Parts
    • Cap
    • Panel Mounting Style
    • Generic Type
    • Industry Standard
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Cable Length
    • Recommended Optical Fiber
    • SM-10/125
    • Fiber Material
    • Ferrule Shape
    • Operating Wavelength
    • 1310, 1550 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
  • SW20

    SW20 Series

    Waterproof optical connectors with built-in SC/LC-Duplex

    1. Waterproof bayonet lock + standard SC/LC connector
    2. Designed for harsh outdoor environments
    3. Common housing for SW20-SC and SW20-LC
    4. Standard SC/LC connectors for testing
    5. Easy on-site maintenance
    • Connector Type
    • Plug, Receptacle, Adapter, Accessory
    • Parts
    • Plug cap, Receptacle cap
    • Panel Mounting Style
    • Generic Type
    • SC
    • Industry Standard
    • JIS, IEC
    • Water Resistance
    • IP 67
    • Salt Spray Test Duration (Corrosion Resistance)
    • Cable Assembly
    • Yes
    • Cable Length
    • 1000, 2000, 3000 mm
    • Recommended Optical Fiber
    • SM-10/125, MM-50/125
    • Fiber Material
    • Silica glass
    • Ferrule Shape
    • Single-mode, Multi-mode
    • Operating Wavelength
    • 1310, 1550, 1310 nm
    • Mating/Unmating Cycles
    • 200
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Plating
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • Black
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
Results:13items