Global icon

Home Series Name
Results:13items
  • BM23FR
    Recommended

    BM23FR Series

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board Connectors

    1. Space saving: 0.35mm pitch, 0.6mm& 0.8mm stacking height, 1.98mm depth
    2. Robust structure with metal fittings
    3. Large vacuum pick & place area configured in space with 1.98mm depth
    4. Clear tactile click
    5. Highly reliable 2-point contact and retention force with clipping contact design
    6. Supports USB 3.1 gen.2 (10Gbps) transmission
    7. Solder wicking prevention
    8. Contact protection against dust
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6, 0.8 mm
    • Mated Height (Max.)
    • 0.6, 0.8 mm
    • Mated Height (STEP)
    • 0.6, 0.8 mm
    • Number of Positions
    • 6, 8, 10, 12, 16, 18, 20, 24, 30, 34, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM23PF
    Recommended

    BM23PF Series

    0.35mm pitch, 0.8mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.8 mm
    • Mated Height (Max.)
    • 0.8 mm
    • Mated Height (STEP)
    • 0.8 mm
    • Number of Positions
    • 10, 14, 20, 24, 30, 40, 42, 46, 54
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3, 4.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM28
    Recommended

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • DF40
    Recommended

    DF40 Series

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board and Board-to-FPC Connectors

    1. High density mounting
    2. Multiple stack height options
    3. High contact reliability
    4. Excellent self-aligning range
    5. Reinforced structure with shock absorbing ribs
    6. Solder wicking prevention
    7. Contamination resistant design
    8. RoHS compliant
    9. High speed signal with noise prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 40, 44, 48, 50, 60, 70, 80, 90, 100
    • Remarks on Number of Positions
    • 8 ground lines for shielding, 4 ground lines for shielding
    • Floating Design
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8 mm Pitch Connectors for PCB Connections

    1. 0.8 mm pitch
    2. Connection type: Coplanar /right angle / parallel (height: 10 to 45 mm)
    3. No of pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (multi-functional) contact
    5. Effective mating length of 2 mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

     

    Category High Speed / Board-to-Board
    Industry Medical / MRI/CT
    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4 Power contacts
    • Floating Design
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX23
    Recommended

    FX23 Series

    [FunctionMAX™]

    High-speed transmission 0.5mm pitch Board-to-Board connection fl oating connectors

    1. 0.5mm pitch
    2. Stacking (Height : 15 - 30mm)/vertical
    3. Contacts available : 20/40/60/80/100/120 for signal + 4 for power source
    4. Floating movable amount : X direction : ±0.6mm , Y direction: ±0.6mm
    5. High-speed transmission (8+ Gbps)
    6. Hybrid power design (3A/pin×4 lines)
    7. Current capacity : Signal contact 0.5A/pin, power contact 3A/pin
    8. Available for automatic mounting
    9. Excellent mating performance due to the large guide post.

     

    Category High Speed / Board-to-Board
    Industry IoT / Service Robots
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 8.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX23L
    Recommended

    FX23L Series

    [FunctionMAX™]

    High-speed transmission 0.5mm pitch Board-to-Board connection fl oating connectors

    1. 0.5mm pitch
    2. Stacking (Height : 8 - 30mm)/vertical
    3. Contacts available : 20/40/60/80/100/120
    for signal + 4 for power source
    4. Floating movable amount : X direction :
    ±0.6mm ; Y direction: ±0.6mm
    5. High-speed transmission (8+
     Gbps)
    6. Hybrid power design (3A/pin×4 lines)
    7. Current capacity : Signal contact 0.5A/pin,
    power contact 3A/pin
    8. Available for automatic mounting
    (absorption tape is attached as standard
    equipment)
    9. Excellent mating performance due to the
    large guide post.

     

    Category High Speed / Board-to-Board
    Industry IoT / Drone
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 8.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (Max.)
    • 8.0, 10.0, 12.0 mm
    • Mated Height (STEP)
    • 8.0, 10.0, 12.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX30
    Recommended

    FX30 Series

    [FunctionMAX™]

    13-25 A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81 mm,7.62mm
    2. Current Capacity: 13~25 A/pin
    3. Connection Type:Coplanar / Vertical / Parallel
    4. Number of Pos.: 2 / 3 / 4 / 5 Pos.
    5. Position Misalignment Absorption Movable Amount: +/-0.3 mm
    6. Effective Mating Length: 2 mm
    7. Multi-point Contact Structure
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide Form Leads Superior Mating Ability
    11. Protected structure
    12. UL, C-UL and TUV certifications have been achieved.

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM20

    BM20 Series

    0.4 mm Pitch, 0.6 and 0.8 mm Height, Board-to-Board and Board-to-FPC Connectors

    1. High density mounting capability
    2. Reliable contact performance
    3. No restrictions to PCB pattern design for the 0.8 mm height connector
    4. Enhanced mating operations
    5. Drop and shock resistant structure
    6. Debris resisting design
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry Robots / AGV
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB3.0, MIPI
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6, 0.8 mm
    • Mated Height (Max.)
    • 0.6, 0.8 mm
    • Mated Height (STEP)
    • 0.6, 0.8 mm
    • Number of Positions
    • 10, 16, 20, 24, 30, 34, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
  • DF12

    DF12 Series

    0.5mm Pitch SMT Board-to-Board Connector

    1. Broad Variations of Stacking Height
    In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3 mm, 3.5 mm, 4 mm, and 5 mm are provided.
    2. Supports Automatic Mounting
    The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging.
    3. Metal Fitting Available
    The products with metal fittings prevents solder peeling, considering the mounting on FPCs.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (Max.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (STEP)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Number of Positions
    • 10, 14, 20, 30, 32, 36, 40, 50, 60, 80
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
  • DF17

    DF17 Series

    0.5mm Pitch Board to Board Connector

    1. Performance Enhancement
    2. With Metal Fitting available
    3. Broad Variations in Contact Number
    4. Stacking Height 4 to 8mm
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry Robots / AGV
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 5.5, 6.0, 7.0 mm
    • Mated Height (Max.)
    • 4.0, 6.0, 6.5, 7.0, 8.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 5.5, 6.0, 6.5, 7.0, 8.0 mm
    • Number of Positions
    • 20, 26, 30, 40, 50, 60, 70, 80
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
  • DF40GL

    DF40GL Series

    0.4mm Pitch/1.5mm Height, Positive Lock, Shielded Board to Board/Board to FPC Connector

    1. Positive lock
    2. Supports high speed transmission
    3. Shield and grounding design
    4. Long effective mating length
    5. Smooth mating operation

    Category High Speed / Board-to-Board
    Industry Robots / AGV
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5 mm
    • Mated Height (Max.)
    • 1.5 mm
    • Mated Height (STEP)
    • 1.5 mm
    • Number of Positions
    • 44
    • Remarks on Number of Positions
    • 4 ground lines for shielding
    • Floating Design
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.35 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • KN13C

    KN13C Series

    0.4mm Pitch, 0.7mm Stacking Height, Board to FPC Connectors

    1. Space saving : 0.7mmstacking height, 2.5mmwidth
    2. Robust design with metal solder tabs and ample housing thickness
    3. Highly reliable 2-point contact design
    4. Easy mating operation with clear tactile click and wide self alignment range
    5. Wide vacuum pick & place area with 2.5mm width
    6. Solder wicking prevention and contact protection against dust
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry IoT / Drone
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.7 mm
    • Mated Height (Max.)
    • 0.7 mm
    • Mated Height (STEP)
    • 0.7 mm
    • Number of Positions
    • 10, 16, 24, 30
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
Results:13items