Global icon

Home Series Name
Results:9items
  • FX10
    Recommended

    FX10 Series

    [FunctionMAX™]

    15+Gbps 0.5mm pitch Stacking Connectors
    Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)

    1. 0.5mm Pitch
    2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type)
    3. OIF MSA-100GLH Electrical Interface
    FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector.
    4. Suited to High-Density Applications
    5. Optional Ground Plate: An alternate style without the ground plate is available.

     

    Category High Speed / Board-to-Board
    Industry Medical / MRI/CT
    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 10.0, 15.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 mm
    • Mated Height (Max.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 mm
    • Number of Positions
    • 80, 96, 100, 120, 140, 144, 168
    • Remarks on Number of Positions
    • 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8 mm Pitch Connectors for PCB Connections

    1. 0.8 mm pitch
    2. Connection type: Coplanar /right angle / parallel (height: 10 to 45 mm)
    3. No of pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (multi-functional) contact
    5. Effective mating length of 2 mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

     

    Category High Speed / Board-to-Board
    Industry Medical / MRI/CT
    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4 Power contacts
    • Floating Design
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX2
    Recommended

    FX2 Series

    1.27mm Pitch Multi-function Two Piece Connectors

    1. Various connection with various product line
    2. Easy One-Touch Operation
    3. Board to board type
    (1) Prevents flux penetration
    (2) Stack height 12mm to 16mm
    (3) Mis-insertion preventive mechanism
    4. Board to cable type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG
    5. SMT type
    Robust design with metal hold-down
    • Connector Type
    • Receptacle, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100, 120
    • Number of Rows (Interface)
    • 2, 4
    • Mounting Pitch
    • 0.635, 1.27 mm
    • Contact Pitch
    • 0.635, 1.27, 2.54 mm
    • Connector Length
    • 18.05, 22.75, 25.67, 25.75, 27.83, 30.33, 30.37, 30.75, 35.45, 37.95, 38.37, 38.45, 40.53, 43.03, 43.07, 43.45, 46.07, 48.15, 48.53, 50.65, 51.15, 53.23, 55.73, 56.15, 58.31, 60.81, 60.85, 63.85, 65.93, 68.43, 68.85, 73.55, 76.55, 78.63, 81.13, 86.25 mm
    • Connector Width
    • 7.0, 7.5, 9.0, 11.2, 15.0, 16.0 mm
    • Connector Height
    • 7.0, 7.5, 8.5, 8.6, 8.75, 9.5, 9.7, 10.5, 11.2, 11.5, 12.5, 19.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black, Brown
    • Wire TerMin.ation Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • FX20
    Recommended

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    Category Board-to-Board, Board-to-FPC / Perpendicular Connection
    Industry Medical / MRI/CT
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -15 ℃
  • FX22
    Recommended

    FX22 Series

    [FunctionMAX™]

    0.5mm pitch Board-to-Board connectors with floating structure

    1. The floating design
    2. A double-beam contact structure
    3. Current capacity: 0.7 A per pin
    4. Effective mating length of 1.5mm
    5. Low connector height
    6. Self-alignment and self-guiding structure

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 40, 50, 60, 80
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.7 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX30
    Recommended

    FX30 Series

    [FunctionMAX™]

    13-25 A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81 mm,7.62mm
    2. Current Capacity: 13~25 A/pin
    3. Connection Type:Coplanar / Vertical / Parallel
    4. Number of Pos.: 2 / 3 / 4 / 5 Pos.
    5. Position Misalignment Absorption Movable Amount: +/-0.3 mm
    6. Effective Mating Length: 2 mm
    7. Multi-point Contact Structure
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide Form Leads Superior Mating Ability
    11. Protected structure
    12. UL, C-UL and TUV certifications have been achieved.

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX8C
    Recommended

    FX8C Series

    [FunctionMAX™]

    0.6mm Pitch Stacking Height 5mm to 16mm Connectors

    1. Wide variations: PCB distance (5 mm to 16 mm) x No. of pos. (40 to 280)
    2. 3.125 Gbps high speed transmission support
    3. Highly reliable contact with optimized spring deflection design
    4. Self alignment range: +/- 0.6 mm
    5. Joint bars to locate accurate mounting position, contributing to improve the mating reliability for 2-piece usage.

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.6 mm
    • Mounting Pitch
    • 0.6 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0 mm
    • Mated Height (Max.)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 12.0, 14.0, 16.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 200, 240, 280
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.4 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • HIF3F
    Recommended

    HIF3F Series

    Box type Pin Header to Prevent Mis-insertion

    1. Prevent to Reverse Insertion
    The pin header to prevent reverse insertion is equipped with contact protective walls to the HIF3E series.
    2. Compatibility
    This pin header is compatible with HIF3B series.
    • Connector Type
    • Header
    • Parts
    • Cable Assembly
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 10, 16, 20, 26, 30, 34, 40, 50, 60
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 2.54 mm
    • Contact Pitch
    • 2.54 mm
    • Connector Length
    • 20.5, 28.1, 33.2, 40.8, 45.9, 51.0, 58.6, 71.3, 84.0 mm
    • Connector Width
    • 8.5, 13.9 mm
    • Connector Height
    • 9.1, 13.9 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • MA49

    MA49 Series

    2.54mm Pitch Socket Type Connector for Connecting IPM Module

    The MA49 series is a bottom entry type 19 pole 2.54 mm pitch socket type connector for connecting the next-generation IPM module manufactured by Fuji Electric Co., Ltd. Two types of terminal lead arrangement are available.
    • Connector Type
    • Socket
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 19
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • THT
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
Results:9items