Global icon

Home Series Name
Results:1items
  • BM28
    Recommended

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
Results:1items