Global icon

Home Series Name
Results:2items
  • EV1

    EV1

    125A High-Current Waterproof Connectors

    1. Screw Cramp
    2. Waterproof Structure
    3. Standard Tool for Contact Assembly
    4. Downsizing
    5. Lightweight
    6. Multi-Point Contact Spring
    7. Shielded Design
    8. Finger Protection
    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 125.0 A
    • Rated Voltage (AC)
    • AC 460.0 V
    • Rated Voltage (DC)
    • DC 650.0 V
    • Number of Positions
    • 2, 3
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP X9K
    • Contact Resistance
    • Withstanding Voltage
    • 2000 V Max.
    • Locking Style
    • Screw
    • Wire TerMin.ation Method
    • Crimping, Screw
    • Cable Outer Diameter
    • 11.5 mm
    • Mating/Unmating Cycles
    • 50
    • Finger Protection
    • Yes
    • Metal Shields
    • No, Yes
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 96 h
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Nickel
  • EV2

    EV2

    Water-proof shielded 220A connector

    1.The connection is made using a multipurpose crimp contact.
    2.Rated current of 220A using 40mm2 cables.(Ambient Temperature 25°C)
    3.Resistant to random vibration (ISO 16750-3, JASO D 014-3)
    4. Water-proof design, meets IP68
    5. Shield design for noise reduction
    6. TÜV pending
    7. RoHS supported.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 220.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Screw
    • Wire TerMin.ation Method
    • Crimping, Screw
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • Yes
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell