Global icon

Home Series Name
Results:1items
  • BF4M
    Recommended

    BF4M Series

    Optical Active Connector

    1. Optical transmissions achieved by simplified electrical connections
    2. High-speed, signal transmissions with no EMI noise
    3. Highly flexible optical fibers
    4. Long-distance, high-speed and high quality signal transmissions
    5. Low power consumption
    6. Space-saving and low profile design with 1.5 mm height
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Generic Type
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mating/Unmating Cycles
    • 50
    • Recommended Optical Fiber
    • Return Loss
    • Attenuation
    • Insertion Loss
    • Fiber Material
    • Silica glass
    • Operating Wavelength
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
Results:1items