Global icon

Results: 6 Products

Applied Facets

  • Production status:Sales Products 
  • Production status:Not recommemded for new design 
  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.5 mm
    • Mated Height (Max.)
    • 5.0 mm
    • Mated Height (STEP)
    • 3.5, 4.0, 5.0 mm
    • Number of Positions
    • 50
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • DF12L(3.0)-10DP-0.5V(86)

    DF12L(3.0)-10DP-0.5V(86)
    CL0537-2003-7-86

    Scheduled to be discontinued RoHS2
    Product name of replacement DF12NB(3.0)-10DP-0.5V(51)
    CL0537-0299-0-51
    Level of replacement Hirose
    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0 mm
    • Mated Height (Max.)
    • 3.0 mm
    • Mated Height (STEP)
    • 3.0 mm
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • DF12L(3.0)-10DS-0.5V(86)

    DF12L(3.0)-10DS-0.5V(86)
    CL0537-2004-0-86

    Scheduled to be discontinued RoHS2
    Product name of replacement DF12NB(3.0)-10DS-0.5V(51)
    CL0537-0097-0-51
    Level of replacement Hirose
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0 mm
    • Mated Height (Max.)
    • 3.0 mm
    • Mated Height (STEP)
    • 3.0 mm
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • DF12L(3.0)-14DP-0.5V(86)

    DF12L(3.0)-14DP-0.5V(86)
    CL0537-2001-1-86

    Scheduled to be discontinued RoHS2
    Product name of replacement DF12NB(3.0)-14DP-0.5V(51)
    CL0537-0387-0-51
    Level of replacement Hirose
    • Connector Type
    • Plug
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0 mm
    • Mated Height (Max.)
    • 3.0 mm
    • Mated Height (STEP)
    • 3.0 mm
    • Number of Positions
    • 14
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • DF12L(3.0)-14DS-0.5V(86)

    DF12L(3.0)-14DS-0.5V(86)
    CL0537-2002-4-86

    Scheduled to be discontinued RoHS2
    Product name of replacement DF12NB(3.0)-14DS-0.5V(51)
    CL0537-0098-0-51
    Level of replacement Hirose
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0 mm
    • Mated Height (Max.)
    • 3.0 mm
    • Mated Height (STEP)
    • 3.0 mm
    • Number of Positions
    • 14
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
  • DF12L(3.0)-80DS-0.5V(86)

    DF12L(3.0)-80DS-0.5V(86)
    CL0537-2009-3-86

    Scheduled to be discontinued RoHS2
    Product name of replacement DF12NB(3.0)-80DS-0.5V(51)
    CL0537-0095-0-51
    Level of replacement Hirose
    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 3.0 mm
    • Mated Height (Max.)
    • 3.0 mm
    • Mated Height (STEP)
    • 3.0 mm
    • Number of Positions
    • 80
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
    • RoHS2
    • Conforming
    • SVHC
    • 30th Non-Contained
    • Connector Type Details
Results: 6 Products