-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
최근 본 애플리케이션
추천 애플리케이션
-
Smart Appliances
최근 본 애플리케이션
추천 애플리케이션
-
PC & Tablet
최근 본 애플리케이션
추천 애플리케이션
-
Other Consumer Equipment
최근 본 애플리케이션
추천 애플리케이션
- Automotive
-
Autonomous Car
최근 본 애플리케이션
추천 애플리케이션
-
Powertrain (For Automotive)
최근 본 애플리케이션
추천 애플리케이션
-
Infotainment (For Automotive)
최근 본 애플리케이션
추천 애플리케이션
-
Connected Cars
최근 본 애플리케이션
추천 애플리케이션
-
Automotive Lighting
최근 본 애플리케이션
추천 애플리케이션
- Industrial Machinery
-
Smart Grid
최근 본 애플리케이션
추천 애플리케이션
-
Industrial Automation
최근 본 애플리케이션
추천 애플리케이션
-
Robots
최근 본 애플리케이션
추천 애플리케이션
-
Medical
최근 본 애플리케이션
추천 애플리케이션
-
Telecommunications/Networking
최근 본 애플리케이션
추천 애플리케이션
-
Data Centers
최근 본 애플리케이션
추천 애플리케이션
-
Rail/Commercial Vehicles
최근 본 애플리케이션
추천 애플리케이션
-
Other Industrial Equipment
최근 본 애플리케이션
추천 애플리케이션
-
Office Automation
최근 본 애플리케이션
추천 애플리케이션
HR25A-7P-4S
CL0125-0613-4-00
RoHS (EU)2015/863
- 제품명
- HR25A-7P-4S
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
구입을 검토하는 분은 이쪽※QA 구입 방법의 안내
제품 사양최종갱신일 September. 02, 2025
제품 정보
- 제품명
- HR25A-7P-4S
- HRS NO
- CL0125-0613-4-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- CAT5e
- Rated Current
- 1.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 42.0 V
- Rated Voltage (DC) other
- Number of Positions
- 4
- Remarks on Number of Positions
- Shell Size (mm)
- 7 mm
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 100 V Max.
- Locking Style
- Push-pull
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- 5.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Metal
- Finish on Shell
- Nickel
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Female
- Housing Color
- Panel Mounting Style
- Connector Orientation
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- No
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 11.0 mm
- Connector Width
- 11.0 mm
- Connector Height
- 35.8 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 7.65 g
- Static Sensitive
- No
- Qty/Box
- 200 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
다큐먼트
차재 용도 등의 높은 신뢰성이 요구되는 기기 적용에 대한 검토 시에는 당사로 문의바랍니다.
Catalog
Data Sheet
- Drawing (2D) - English [HR25A-7P-4S_CL0125-0613-4-00_2DDrawing_0000896826.pdf: 93 KB]
- Drawing (2D) - 日本語 [HR25A-7P-4S_CL0125-0613-4-00_2DDrawing_0000373423.pdf: 84 KB]
- Specification Sheet - English [HR25A-7P-4S_CL0125-0613-4-00_SpecSheet_0000130115.pdf: 35 KB]
- Specification Sheet - 日本語 [HR25A-7P-4S_CL0125-0613-4-00_SpecSheet_0001044082.pdf: 50 KB]
- Product Guidelines - 日本語 [HR25A-7P-4S_CL0125-0613-4-00_Guideline_0000102482.pdf: 81 KB]
Assembly Information
결합 상대
제품명
개구부 방향
,
커넥터 형태
Receptacle
Straight
Receptacle
Receptacle