-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
BH12WP-4SC
CL0140-0010-0-00
RoHS (EU)2015/863
- Part No.
- BH12WP-4SC
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 09, 2026
Product information
- Part No.
- BH12WP-4SC
- CL No.
- CL0140-0010-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 20.0 A
- Rated Current other
- 1.0 A
- Rated Voltage (AC)
- AC 30.0 V
- Rated Voltage (AC) other
- AC 30.0 V
- Rated Voltage (DC)
- DC 42.0 V
- Rated Voltage (DC) other
- DC 42.0 V
- Number of Positions
- 4
- Remarks on Number of Positions
- Shell Size (mm)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Water Resistance
- IPX7
- Contact Resistance
- 10.0 mΩ Max.
- Withstanding Voltage
- 600 V Max.
- Locking Style
- Latch-lock
- Wire Termination Method
- Cable Outer Diameter
- Mating/Unmating Cycles
- 30
- Finger Protection
- No
- Metal Shields
- No
- Mounting Style
- Contact Plating
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Shell Material
- Plastic
- Finish on Shell
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Contact Gender
- Housing Color
- Black
- Panel Mounting Style
- Screw
- Connector Orientation
- PCB Stabilizing Feature
- Solder Wicking Prevention
- Key
- Cap Material
Dimensional Information
- Plating Thickness
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Connector Length
- 13.8 mm
- Connector Width
- 25.0 mm
- Connector Height
- 13.5 mm
- UL Style Wire/Cable
- Notes on Recommended Wire
- Recommended PCB Thickness
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 100 PCS
- Mass
- 2.48 g
- Static Sensitive
- Qty/Box
- 500 PCS
Others
- Cable Assembly
- No
- Cable Length
- Cable Color
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [BH12WP-4SC_CL0140-0010-0-00_2DDrawing_0001365156.pdf: 126 KB]
- Drawing (2D) - 日本語 [BH12WP-4SC_CL0140-0010-0-00_2DDrawing_0001365155.pdf: 146 KB]
- Specification Sheet - English [BH12WP-4SC_CL0140-0010-0-00_SpecSheet_0001365159.pdf: 290 KB]
- Specification Sheet - 日本語 [BH12WP-4SC_CL0140-0010-0-00_SpecSheet_0001365158.pdf: 205 KB]
- Product Guidelines - 日本語 [BH12WP-4SC_CL0140-0010-0-00_Guideline_0001515670.pdf: 1,860 KB]