- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
PQ-CM(22.0)(01)
CL0236-2013-0-01
RoHS2
※ The actual product may differ from the image
- Part No.
- PQ-CM(22.0)(01)
- Connector Type
- Others
- Parts
- Clamp
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- PQ-CM(22.0)(01)
- CL No.
- CL0236-2013-0-01
Basic Specifications
- Connector Type
- Others
- Parts
- Clamp
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- Number of Positions
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Contact Gender
- Housing Color
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- Connector Length
- Connector Width
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 13.8 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 45 PCS
Others
- Remarks
- One piece packaging
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [PQ-CM(22.0)(01)_CL0236-2013-0-01_2DDrawing_0001232891.pdf: 40 KB]
- Specification Sheet - English [PQ-CM(22.0)(01)_CL0236-2013-0-01_SpecSheet_0000154912.pdf: 148 KB]
- Specification Sheet - 日本語 [PQ-CM(22.0)(01)_CL0236-2013-0-01_SpecSheet_0000752591.pdf: 229 KB]
- Product Guidelines - English [PQ-CM(22.0)(01)_CL0236-2013-0-01_Guideline_0000121294.pdf: 1,195 KB]
- Product Guidelines - English [PQ-CM(22.0)(01)_CL0236-2013-0-01_Guideline_0001495188.pdf: 847 KB]
- Product Guidelines - 日本語 [PQ-CM(22.0)(01)_CL0236-2013-0-01_Guideline_0000106263.pdf: 1,147 KB]
- Product Guidelines - 日本語 [PQ-CM(22.0)(01)_CL0236-2013-0-01_Guideline_0001453204.pdf: 5,989 KB]
- Product Guidelines - 日本語 [PQ-CM(22.0)(01)_CL0236-2013-0-01_Guideline_0001518857.pdf: 4,531 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File