- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
PQ50S-48P(01)
CL0236-2023-3-01
RoHS2
※ The actual product may differ from the image
- Part No.
- PQ50S-48P(01)
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- PQ50S-48P(01)
- CL No.
- CL0236-2023-3-01
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- C-UL/CSA, UL, TÜV
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- 48
- Remarks on Number of Positions
- Contact Pitch
- Contact Plating
- Locking Style
- Latch-lock
- Rated Current
- 12.5 A
- Rated Current other
- Rated Voltage (AC)
- AC 300.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 300.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Straight
- Mounting Side
- Wire Termination Method
- Crimping
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 16
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS2
- Conforming
- SVHC
- 30th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 6
- Plating Thickness
- Staggered Lead
- Key
- Finish on Shell
- Shell Material
- Plastic
- Contact Gender
- Male
- Housing Color
- Black
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Yes
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 2200 V Max.
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 28.6 mm
- Connector Length
- 55.8 mm
- Connector Width
- 33.3 mm
- UL Style Wire/Cable
- UL 1007
- Max. Wire Insulation Diameter
- 2.25 mm
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Box
- Purchase Unit
- 1 PCS
- Mass
- 34.5 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 45 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [PQ50S-48P(01)_CL0236-2023-3-01_2DDrawing_0001232886.pdf: 88 KB]
- Specification Sheet - English [PQ50S-48P(01)_CL0236-2023-3-01_SpecSheet_0000156327.pdf: 145 KB]
- Specification Sheet - 日本語 [PQ50S-48P(01)_CL0236-2023-3-01_SpecSheet_0000754583.pdf: 212 KB]
- Product Guidelines - English [PQ50S-48P(01)_CL0236-2023-3-01_Guideline_0000121294.pdf: 1,195 KB]
- Product Guidelines - 日本語 [PQ50S-48P(01)_CL0236-2023-3-01_Guideline_0001453204.pdf: 5,989 KB]
- Product Guidelines - 日本語 [PQ50S-48P(01)_CL0236-2023-3-01_Guideline_0001518857.pdf: 4,512 KB]
- Certifications (UL) [PQ50S-48P(01)_CL0236-2023-3-01_Certifications_UL_0001457582.pdf: 412 KB]
- Certifications (UL/cUL) [PQ50S-48P(01)_CL0236-2023-3-01_Certifications_cUL_0001461087.pdf: 412 KB]
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 18.0-22.0
AWG 24.0-28.0
AWG 18.0-22.0
AWG 24.0-28.0