-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
TJ50A-41S-U-CV
CL0236-3101-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- TJ50A-41S-U-CV
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On September. 02, 2025
Product information
- Part No.
- TJ50A-41S-U-CV
- CL No.
- CL0236-3101-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Transmission Rate
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- 48 hours h
- Mating/Unmating Cycles
- 500
- Number of Positions
- 41
- Remarks on Number of Positions
- Contact Pitch
- 4.5 mm
- Contact Plating
- Locking Style
- Latch-lock
- Rated Current
- 4.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 130.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 130.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Right angle
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 105 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 3
- Plating Thickness
- Staggered Lead
- Key
- Yes
- Finish on Shell
- Nickel
- Shell Material
- Aluminum alloy
- Contact Gender
- Female
- Housing Color
- Black
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 1260 V Max.
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 18.9 mm
- Connector Length
- 79.3 mm
- Connector Width
- 87.9 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- 13.0 mm
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 6 PCS
- Mass
- 125.1 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 18 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [TJ50A-41S-U-CV_CL0236-3101-0-00_2DDrawing_0000905182.pdf: 464 KB]
- Drawing (2D) - 日本語 [TJ50A-41S-U-CV_CL0236-3101-0-00_2DDrawing_0000433305.pdf: 486 KB]
- Specification Sheet - English [TJ50A-41S-U-CV_CL0236-3101-0-00_SpecSheet_0000157018.pdf: 193 KB]
- Specification Sheet - 日本語 [TJ50A-41S-U-CV_CL0236-3101-0-00_SpecSheet_0001049776.pdf: 218 KB]
- Product Guidelines - English [TJ50A-41S-U-CV_CL0236-3101-0-00_Guideline_0000121401.pdf: 485 KB]
- Product Guidelines - English [TJ50A-41S-U-CV_CL0236-3101-0-00_Guideline_0001471710.pdf: 1,792 KB]
- Product Guidelines - 日本語 [TJ50A-41S-U-CV_CL0236-3101-0-00_Guideline_0001471709.pdf: 1,935 KB]
Assembly Information
3D models, MCAD, Footprints, ECAD
- Drawing (3D) (IGES)[Document is missing] Request File
- Drawing (3D) (STEP)[Document is missing] Request File
Fitting Terminals / Housings
Part No.
Recommended Wire Size
AWG 16.0-18.0
1.25-0.75 mm²
1.25-0.75 mm²
AWG 20.0-22.0
0.5-0.3 mm²
0.5-0.3 mm²
Find Mating Connectors
Part No.
Connector Orientation
,
Connector Type
Right angle
Receptacle
Receptacle
Receptacle
Right angle
Receptacle
Receptacle