-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
IX60G-A-10P(01)
CL0251-0016-0-01
RoHS (EU)2015/863
- Part No.
- IX60G-A-10P(01)
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 27, 2026
Product information
- Part No.
- IX60G-A-10P(01)
- CL No.
- CL0251-0016-0-01
Basic Specifications
- Connector Type
- Receptacle
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- IEC 61076-3-124
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- CAT6A
- Transmission Rate
- 10.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- SMT
- Connector Orientation
- Right angle
- Mounting Side
- Standard on-Board
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 35th Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- 0.5 mm
- Number of Rows (Interface)
- 2
- Plating Thickness
- 0.05 μm
- Staggered Lead
- Key
- Yes
- Finish on Shell
- Tin
- Shell Material
- Stainless steel
- Contact Gender
- Male
- Housing Color
- Gray
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Soldering
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 500 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- 1.6 mm Max.
- Connector Height
- 5.7 mm
- Connector Length
- 10.8 mm
- Connector Width
- 11.65 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Reel
- Purchase Unit
- 550 PCS
- Mass
- 1.52 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 550 PCS
Others
- Remarks
- Contact Area Plating : Palladium-Nickel Plated+Gold Plated
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [IX60G-A-10P(01)_CL0251-0016-0-01_2DDrawing_0001253438.pdf: 225 KB]
- Drawing (2D) - 日本語 [IX60G-A-10P(01)_CL0251-0016-0-01_2DDrawing_0001253437.pdf: 203 KB]
- Specification Sheet - English [IX60G-A-10P(01)_CL0251-0016-0-01_SpecSheet_0001253440.pdf: 221 KB]
- Specification Sheet - 日本語 [IX60G-A-10P(01)_CL0251-0016-0-01_SpecSheet_0001253439.pdf: 265 KB]
- Product Guidelines - English [IX60G-A-10P(01)_CL0251-0016-0-01_Guideline_0001622569.pdf: 2,985 KB]
- Product Guidelines - 日本語 [IX60G-A-10P(01)_CL0251-0016-0-01_Guideline_0001496922.pdf: 3,432 KB]
- Certifications (UL) [IX60G-A-10P(01)_CL0251-0016-0-01_Certifications_UL_0001457554.pdf: 569 KB]
- Certifications (UL/cUL) [IX60G-A-10P(01)_CL0251-0016-0-01_Certifications_cUL_0001457555.pdf: 569 KB]
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]