
-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications

IX30G-A-10S-CV(7.0)(01)
CL0251-0020-0-01
RoHS (EU)2015/863
- Part No.
- IX30G-A-10S-CV(7.0)(01)
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On January. 23, 2025
Product information
- Part No.
- IX30G-A-10S-CV(7.0)(01)
- CL No.
- CL0251-0020-0-01
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- No
- Cable Length
- Generic Type
- Industry Standard
- null
- Safety Standards
- UL, C-UL/CSA
- Performance Characteristics
- CAT6A
- Transmission Rate
- 10.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 5000
- Number of Positions
- 10
- Remarks on Number of Positions
- Contact Pitch
- 1.0 mm
- Contact Plating
- Gold
- Locking Style
- Latch-lock
- Rated Current
- 3.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 50.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 60.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- IDC
- Recommended Min. Wire Size (AWG)
- 28
- Recommended Max. Wire Size (AWG)
- 26
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- 32nd Non-Contained
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 2
- Plating Thickness
- 0.05 μm
- Staggered Lead
- Key
- Yes
- Finish on Shell
- Nickel
- Shell Material
- Stainless steel
- Contact Gender
- Female
- Housing Color
- Black
- Metal Shields
- Yes
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- 500 V Max.
- Contact Resistance
- 30.0 mΩ Max.
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 17.5 mm
- Connector Length
- 9.2 mm
- Connector Width
- 28.6 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- 7.2 mm
- Min. Wire Insulation Diameter
- 6.3 mm
- Notes on Recommended Wire
- Cable Outer Diameter
Packaging Specifications
- Packaging Type
- Tray
- Purchase Unit
- 300 PCS
- Mass
- 4.36 g
- Pick-up Tape
- Static Sensitive
- Qty/Box
- 300 PCS
Others
- Remarks
- Contact Area Plating : Palladium-Nickel Plated+Gold Plated
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_2DDrawing_0001245335.pdf: 212 KB]
- Drawing (2D) - 日本語 [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_2DDrawing_0001242583.pdf: 197 KB]
- Specification Sheet - English [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_SpecSheet_0001245491.pdf: 165 KB]
- Specification Sheet - 日本語 [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_SpecSheet_0001242584.pdf: 194 KB]
- Product Guidelines - English [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_Guideline_0001622569.pdf: 2,985 KB]
- Product Guidelines - 日本語 [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_Guideline_0001496922.pdf: 3,432 KB]
- Certifications (UL) [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_Certifications_UL_0001457554.pdf: 1,044 KB]
- Certifications (UL/cUL) [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_Certifications_cUL_0001457555.pdf: 1,044 KB]
Assembly Information
- Cable Assembly Instruction - English [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_CableAsseyInstruction_0001243166.pdf: 2,345 KB] * Member registration is required.* Only for members
- Cable Assembly Instruction - 日本語 [IX30G-A-10S-CV(7.0)(01)_CL0251-0020-0-01_CableAsseyInstruction_0001243165.pdf: 2,221 KB] * Member registration is required.* Only for members
3D models, MCAD, Footprints, ECAD
Other
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]
- Free Document[Details are available on Product Series page.]