-
Category
-
I/O
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connector
List of useful search tools
-
Modular Jack/Plug
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge
List of useful search tools
-
Automotive
List of useful search tools
-
Power
List of useful search tools
-
High Speed
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed ApplicationRecommended Applications
-
Smart Appliances
Recently Reviewed ApplicationRecommended Applications
-
PC & Tablet
Recently Reviewed ApplicationRecommended Applications
-
Other Consumer Equipment
Recently Reviewed ApplicationRecommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed ApplicationRecommended Applications
-
Powertrain (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Infotainment (For Automotive)
Recently Reviewed ApplicationRecommended Applications
-
Connected Cars
Recently Reviewed ApplicationRecommended Applications
-
Automotive Lighting
Recently Reviewed ApplicationRecommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed ApplicationRecommended Applications
-
Industrial Automation
Recently Reviewed ApplicationRecommended Applications
-
Robots
Recently Reviewed ApplicationRecommended Applications
-
Medical
Recently Reviewed ApplicationRecommended Applications
-
Telecommunications/Networking
Recently Reviewed ApplicationRecommended Applications
-
Data Centers
Recently Reviewed ApplicationRecommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed ApplicationRecommended Applications
-
Other Industrial Equipment
Recently Reviewed ApplicationRecommended Applications
-
Office Automation
Recently Reviewed ApplicationRecommended Applications
C.FLJ-H2.4P
CL0311-0017-0-00
RoHS (EU)2015/863
※ The actual product may differ from the image
- Part No.
- C.FLJ-H2.4P
- Connector Type
- Adapter
- Parts
- Generic Type
- Industry Standard
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On July. 10, 2024
Product information
- Part No.
- C.FLJ-H2.4P
- CL No.
- CL0311-0017-0-00
Basic Specifications
- Connector Type
- Adapter
- Parts
- Generic Type
- Industry Standard
- Water Resistance
- Cable Assembly
- No
- Cable Length
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 30.0 GHz
- V.S.W.R.
- Number of Positions
- 1
- Mating/Unmating Cycles
- 20
- Mounting Style
- Connector Orientation
- Center Contact Plating
- Gold
- Outer Contact Plating
- Recommended Coaxial Cable
- Cable Outer Diameter
- Wire Termination Method
- Max. Wire Insulation Diameter
- Min. Wire Insulation Diameter
- Shield Diameter
- Center Conductor Diameter
- Notes on Recommended Wire
- Operating Temperature Max.
- 90 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- Type 1 Mating Face Connector
- C.FL
- Type 2 Mating Face Connector
- 2.4mm
- Return Loss
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Locking Style
- PCB Stabilizing Feature
- Panel Mounting Style
- Finish on Shell
- Insulation Material
- Cable TerMin.ation Method (Center Conductor)
- Cable TerMin.ation Method (Outer Conductor)
- Hermetic Seal
- Kink
- Solder Wicking Prevention
Electrical Specifications
- Power Rating
- Contact Resistance (center conductor)
- Contact Resistance (outer conductor)
- Performance Characteristics
- Isolation
- Rated Current
- Rated Current other
- Rated Voltage (AC)
- Rated Voltage (AC) other
- Rated Voltage (DC)
- Rated Voltage (DC) other
Dimensional Information
- Connector Length
- Connector Width
- Connector Height
- Mated Height (Min.)
- Mated Height (Max.)
- Mated Height (STEP)
- Recommended PCB Thickness
- Lead Length
- UL Style Wire/Cable
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Pick-up Tape
- Mass
- 2.59 g
- Static Sensitive
- Qty/Box
- 200 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [C.FLJ-H2.4P_CL0311-0017-0-00_2DDrawing_0001354185.pdf: 39 KB]
- Drawing (2D) - 日本語 [C.FLJ-H2.4P_CL0311-0017-0-00_2DDrawing_0001350740.pdf: 33 KB]
- Specification Sheet - English [C.FLJ-H2.4P_CL0311-0017-0-00_SpecSheet_0001354186.pdf: 128 KB]
- Specification Sheet - 日本語 [C.FLJ-H2.4P_CL0311-0017-0-00_SpecSheet_0001350741.pdf: 150 KB]