Global icon

WFL2-2LPHF6-04N2TV-A-800

CL0321-5946-5-25

RoHS2

※ The actual product may differ from the image
  • Part No.
  • WFL2-2LPHF6-04N2TV-A-800
  • Connector Type
  • Plug
  • Parts
  • Generic Type
  • Industry Standard

Click here if you are considering purchasing.*QA How to purchase


Detailed SpecificationsLast Updated On April. 15, 2024

Product information
  • Part No.
  • WFL2-2LPHF6-04N2TV-A-800
  • CL No.
  • CL0321-5946-5-25
  • Connector Type
  • Plug
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • Yes
  • Cable Length
  • 800 mm
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 8.0 GHz
  • V.S.W.R.
  • 1.5 Max.
  • Number of Positions
  • Mating/Unmating Cycles
  • Mounting Style
  • Connector Orientation
  • Right angle
  • Center Contact Plating
  • Gold
  • Outer Contact Plating
  • Silver
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • 0.81 mm
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • 90 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Mounting direction
  • Floating Range(XY)(mm)
  • Effective Mating Length(Z)(mm)
  • Cable Color
  • Black
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss
  • RoHS2
  • Conforming
  • SVHC
  • 30th Non-Contained
  • Connector Type Details
  • Plating Thickness
  • Locking Style
  • Push-on
  • PCB Stabilizing Feature
  • Panel Mounting Style
  • Finish on Shell
  • Insulation Material
  • LCP
  • Cable TerMin.ation Method (Center Conductor)
  • Cable TerMin.ation Method (Outer Conductor)
  • Hermetic Seal
  • Kink
  • Solder Wicking Prevention
  • Power Rating
  • Contact Resistance (center conductor)
  • 20.0 mΩ Max.
  • Contact Resistance (outer conductor)
  • 10.0 mΩ Max.
  • Performance Characteristics
  • Isolation
  • Rated Current
  • Rated Current other
  • Rated Voltage (AC)
  • Rated Voltage (AC) other
  • Rated Voltage (DC)
  • Rated Voltage (DC) other
  • Connector Length
  • Connector Width
  • Connector Height
  • Mated Height (Min.)
  • 1.18 mm
  • Mated Height (Max.)
  • 1.18 mm
  • Mated Height (STEP)
  • 1.18 mm
  • Recommended PCB Thickness
  • Lead Length
  • UL Style Wire/Cable
  • Packaging Type
  • Bag
  • Purchase Unit
  • 100 PCS
  • Pick-up Tape
  • Mass
  • 1.35 g
  • Static Sensitive
  • Qty/Box
  • 1000 PCS
  • Remarks