![HRS Logo](/_ui/responsive/theme-lambda/images/logo.png)
![HRS Logo](/_ui/responsive/theme-lambda/images/logo-white.png)
- Product Top
- Category
-
Applications
- Consumer
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Automotive
- Autonomous Car
- Powertrain (For Automotive)
- Infotainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Industrial Machinery
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required
![Global icon](/_ui/responsive/common/images/global.png)
HRM-601JW(51)
CL0353-0169-1-51
RoHS (EU)2015/863
- Part No.
- HRM-601JW(51)
- Connector Type
- Plug
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On April. 15, 2024
Product information
- Part No.
- HRM-601JW(51)
- CL No.
- CL0353-0169-1-51
Basic Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- Characteristic Impedance
- 50.0 Ω
- Frequency (Max.)
- 18.0 GHz
- V.S.W.R.
- 1.15 Max.
- Sensitivity
- Attenuation
- Number of Ports
- Port Connector Type
- Type 1 Mating Face Connector
- SMA
- Type 2 Mating Face Connector
- Mounting Style
- Contact Plating
- Mating/Unmating Cycles
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -40 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contained
- Connector Type Details
Mechanical Specifications
- Plating Thickness
- Case Material
- Insulation Material
- PTFE
- Solder Wicking Prevention
Electrical Specifications
- Insertion Loss
- Return Loss
- Isolation
- Withstanding Voltage
- Power Rating
- 0.25 W
- Rated Voltage for Switching Circuit
- Rated Current for Switching Circuit
- Types of Switch Circuits
Dimensional Information
- Connector Length
- Connector Width
- 60.0 mm
- Connector Height
- 8.5 mm
Environmental Specification
- Relative Humidity (Max.)
- Ambient Temperature (Max.)
- Ambient Humidity (Min.)
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 20 PCS
- Mass
- 3.36 g
- Static Sensitive
- Qty/Box
- 100 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [HRM-601JW(51)_CL0353-0169-1-51_2DDrawing_0000970055.pdf: 97 KB]
- Drawing (2D) - 日本語 [HRM-601JW(51)_CL0353-0169-1-51_2DDrawing_0000749987.pdf: 97 KB]
- Specification Sheet - English [HRM-601JW(51)_CL0353-0169-1-51_SpecSheet_0000260711.pdf: 118 KB]
- Specification Sheet - 日本語 [HRM-601JW(51)_CL0353-0169-1-51_SpecSheet_0000837200.pdf: 148 KB]