-
Category
-
I/O Connectors
List of useful search tools
-
Standard Products
List of useful search tools
-
Wire-to-Board
List of useful search tools
-
Board-to-Board, Board-to-FPC
-
FPC/FFC Connectors
List of useful search tools
-
RF/Coaxial
List of useful search tools
-
Fiber Optic Connectors
List of useful search tools
-
Modular Connectors / Ethernet Connectors
List of useful search tools
-
Wire-to-Wire
List of useful search tools
-
IC Card/IC Socket
List of useful search tools
-
Card Edge Connectors
List of useful search tools
-
Automotive Connectors
List of useful search tools
-
Power Connectors
List of useful search tools
-
High Speed Connectors
List of useful search tools
-
Sealed connector
List of useful search tools
-
I/O Connectors
-
Applications
- Consumer
-
Smartphone & Wearable
Recently Reviewed Application
Recommended Applications
-
Smart Appliances
Recently Reviewed Application
Recommended Applications
-
PC & Tablet
Recently Reviewed Application
Recommended Applications
-
Other Consumer Equipment
Recently Reviewed Application
Recommended Applications
- Automotive
-
Autonomous Car
Recently Reviewed Application
Recommended Applications
-
Powertrain (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Infotainment (For Automotive)
Recently Reviewed Application
Recommended Applications
-
Connected Cars
Recently Reviewed Application
Recommended Applications
-
Automotive Lighting
Recently Reviewed Application
Recommended Applications
- Industrial Machinery
-
Smart Grid
Recently Reviewed Application
Recommended Applications
-
Industrial Automation
Recently Reviewed Application
Recommended Applications
-
Robots
Recently Reviewed Application
Recommended Applications
-
Medical
Recently Reviewed Application
Recommended Applications
-
Telecommunications/Networking
Recently Reviewed Application
Recommended Applications
-
Data Centers
Recently Reviewed Application
Recommended Applications
-
Rail/Commercial Vehicles
Recently Reviewed Application
Recommended Applications
-
Other Industrial Equipment
Recently Reviewed Application
Recommended Applications
-
Office Automation
Recently Reviewed Application
Recommended Applications
CX60-24S-1000-CS
CL0480-0778-0-00
RoHS (EU)2015/863
- Part No.
- CX60-24S-1000-CS
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- Yes
Click here if you are considering purchasing.*QA How to purchase
Detailed SpecificationsLast Updated On June. 19, 2026
Product information
- Part No.
- CX60-24S-1000-CS
- CL No.
- CL0480-0778-0-00
Basic Specifications
- Connector Type
- Plug
- Parts
- Panel Mounting Style
- Cable Assembly
- Yes
- Cable Length
- 1000 mm
- Generic Type
- USB Type-C
- Industry Standard
- USB3.2
- Safety Standards
- Performance Characteristics
- USB4 Gen.2x2
- Transmission Rate
- 20.0 Gbps
- Water Resistance
- Salt Spray Test Duration (Corrosion Resistance)
- h
- Mating/Unmating Cycles
- 10000
- Number of Positions
- 24
- Remarks on Number of Positions
- Contact Pitch
- 0.5 mm
- Contact Plating
- Gold
- Locking Style
- Screw
- Rated Current
- 5.0 A
- Rated Current other
- Rated Voltage (AC)
- AC 20.0 V
- Rated Voltage (AC) other
- Rated Voltage (DC)
- DC 20.0 V
- Rated Voltage (DC) other
- Mounting Style
- Connector Orientation
- Mounting Side
- Wire Termination Method
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 80 ℃
- Operating Temperature Min.
- -20 ℃
- Mounting direction
- Floating Range(XY)(mm)
- Effective Mating Length(Z)(mm)
- Cable Color
- RoHS (EU)2015/863
- Conforming
- SVHC
- Contact
- Connector Type Details
Mechanical Specifications
- Mounting Pitch
- Number of Rows (Interface)
- 2
- Plating Thickness
- Staggered Lead
- No
- Key
- Finish on Shell
- Shell Material
- Stainless steel
- Contact Gender
- Female
- Housing Color
- Metal Shields
- PCB Stabilizing Feature
- Cap Material
- Finger Protection
- Solder Wicking Prevention
Electrical/Optical Specifications
- Withstanding Voltage
- Contact Resistance
Dimensional Information
- Recommended PCB Thickness
- Connector Height
- 12.35 mm
- Connector Length
- 1000.0 mm
- Connector Width
- 12.35 mm
- UL Style Wire/Cable
- Max. Wire Insulation Diameter
- 4.8 mm
- Min. Wire Insulation Diameter
- Notes on Recommended Wire
- Cable Outer Diameter
- 4.8 mm
Packaging Specifications
- Packaging Type
- Bag
- Purchase Unit
- 1 PCS
- Mass
- 55.55 g
- Pick-up Tape
- No
- Static Sensitive
- Qty/Box
- 1 PCS
Others
- Remarks
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [CX60-24S-1000-CS_CL0480-0778-0-00_2DDrawing_CX60-24S-1000-CS_2D_4800778000_Eng.pdf: 354 KB]
- Drawing (2D) - 日本語 [CX60-24S-1000-CS_CL0480-0778-0-00_2DDrawing_CX60-24S-1000-CS_2D_4800778000_Jap.pdf: 351 KB]
- Specification Sheet - English [CX60-24S-1000-CS_CL0480-0778-0-00_SpecSheet_CX60-24S-1000-CS_Specsheet_4800778000_Eng.pdf: 41 KB]
- Specification Sheet - 日本語 [CX60-24S-1000-CS_CL0480-0778-0-00_SpecSheet_CX60-24S-1000-CS_Specsheet_4800778000_Jap.pdf: 158 KB]
- Product Guidelines - English [CX60-24S-1000-CS_CL0480-0778-0-00_Guideline_CX60-24S-1000-CD_CS_4800777000_4800778000_Design Guide_EN.pdf: 1,448 KB]
Assembly Information
- Cable Assembly Instruction [Feature] USB Type-C Plug Harness Products - English [CX60-24S-1000-CS_CL0480-0778-0-00_CableAsseyInstruction_cx60_24s_1000_c_feature_en.pdf: 528 KB]
- Cable Assembly Instruction [特長] USB Type-C プラグハーネス品 - 日本語 [CX60-24S-1000-CS_CL0480-0778-0-00_CableAsseyInstruction_cx60_24s_1000_c_feature_ja.pdf: 747 KB]