

- Product Top
- Category
-
Applications
- Smartphone & Wearable
- Smart Appliances
- PC & Tablet
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

DF13-7P-1.25H(76)
CL0536-0256-5-76
RoHS2
- Part No.
- DF13-7P-1.25H(76)
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
Detailed SpecificationsLast Updated On January. 27, 2022
Product information
- Part No.
- DF13-7P-1.25H(76)
- CL No.
- CL0536-0256-5-76
Basic Specifications
- Connector Type
- Header
- Parts
- Cable Assembly
- No
- Industry Standard
- Safety Standards
- UL
- Number of Positions
- 7
- Number of Rows (Interface)
- 1
- Mounting Pitch
- 1.25 mm
- Contact Pitch
- 1.25 mm
- Connector Length
- 13.4 mm
- Connector Width
- 3.6 mm
- Connector Height
- 5.0 mm
- Mounting Style
- SMT
- Mounting Side
- Standard on-Board
- PCB Stabilizing Feature
- Staggered Lead
- No
- Recommended PCB Thickness
- Connector Orientation
- Right angle
- Mating/Unmating Cycles
- 50
- Contact Plating
- Gold
- Plating Thickness
- 0.2 μm
- Housing Color
- Beige
- Wire Termination Method
- Recommended Wire Type
- Recommended Min. Wire Size (AWG)
- Recommended Max. Wire Size (AWG)
- Recommended Min. Wire Size (mm²)
- Recommended Max. Wire Size (mm²)
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -35 ℃
- Panel Mounting Style
- RoHS2
- Conforming
- SVHC
- 26th Non-Contained
Mechanical Specifications
- Locking Style
- Friction
- Key
- No
- Finger Protection
- Metal Shields
- No
Electrical Specifications
- Rated Current
- 1.0 A
- Rated Voltage (AC)
- AC 150.0 V
- Rated Voltage (DC)
- Contact Resistance
- Withstanding Voltage
- 500 V Max.
- Performance Characteristics
- Transmission Rate
Dimensional Information
- UL Style Wire/Cable
- UL 1571, 1061
- Min. Wire Insulation Diameter
- 0.52 mm
- Max. Wire Insulation Diameter
- 1.0 mm
- Notes on Recommended Wire
- Cable Outer Diameter
- Tab Width (mm)
Packaging Specifications
- Packaging Type
- Tube
- Purchase Unit
- 36 PCS
- Pick-up Tape
- Mass
- 0.24 g
- Static Sensitive
- Qty/Box
- 15120 PCS
Others
- Cable Color
- Glow Wire Compliant
- No
- Remarks
- 36 pieces / tube , Gold plating : 0.2μm
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.
Catalog
Data Sheet
- Drawing (2D) - English [DF13-7P-1.25H(76)_CL0536-0256-5-76_2DDrawing_0001292384.pdf: 147 KB]
- Drawing (2D) - 日本語 [DF13-7P-1.25H(76)_CL0536-0256-5-76_2DDrawing_0001293339.pdf: 128 KB]
- Specification Sheet - English [DF13-7P-1.25H(76)_CL0536-0256-5-76_SpecSheet_0001292385.pdf: 49 KB]
- Specification Sheet - 日本語 [DF13-7P-1.25H(76)_CL0536-0256-5-76_SpecSheet_0001291677.pdf: 120 KB]
- Drawing (3D) (IGES) [DF13-7P-1.25H(76)_CL0536-0256-5-76_3DDrawing_IGES_0001217328I.zip: 370 KB]
- Drawing (3D) (STEP) [DF13-7P-1.25H(76)_CL0536-0256-5-76_3DDrawing_STEP_0001217328S.zip: 163 KB]
- Product Guidelines[Details are available on Product Series page.]